LossaFästStäng

ERI4xxx | IO-Link box, analog output

The ERI4374 IO-Link box combines two analog inputs and two analog outputs which can be individually parameterized, so that they process/generate signals either in the -10…+10 V or the 0/4…20 mA range.

Your selection:
    Loading content ...