LossaFästStäng

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

C6650-0040 | Control cabinet Industrial PC

Powerful IPCs for challenging tasks

Powerful IPCs for challenging tasks

The C6640/C6650 control cabinet PC series includes two devices, both of which are equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7 of the latest generation on an ATX motherboard.

Industrial design

All slots are available for plug-in cards with a length of up to 210 mm. Graphics and Ethernet adapters are already available on-board, without taking up a slot.

All PC connections face upwards, so that the connecting cable can be taken directly to the wiring channel. The side walls are completely passive, and allow the Industrial PC to be fitted immediately next to other control cabinet devices.

 

Accessibility of the components

The C6640/C6650 series is designed for optimum space utilisation and easy accessibility of all components. The C6640 is the most compact PC with ATX motherboard but nevertheless offers convenient access to drives, memory and plug-in cards.

 

Highest data availability and data security

The C6650 features hard drive removable frames which, together with the on-board RAID controller, form a RAID 1 system with two mirrored hard disks. This ensures high data security. Hard disks which failed can easily be exchanged during operation.

 

Flexible expansion options

The housing design of the C6640/C6650 series ensures long-term compatibility with new PC components. The motherboard, processor, memory or hard disk are upgradable, while the same housing can be used for years to come.

The device can be equipped with a multi DVD drive. A choice of a high-performance SSD, NVM Express™ in the format of a PCIe x4 plug-in card or a SATA 2½-inch SSD is offered for a flash disk. Card holders for the plug-in cards ensure resistance to impacts and vibrations. The C6640/C6650 series PCs are supplied with 100 to 240 V AC full range or 24 V DC power supply unit.

A type plate is located on the top of the front cover, giving detailed information about the PC configuration.

The housing design offers plenty of scope for adjustment to the respective application.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

Regular delivery (not recommended for new projects)

VariantsProcessorProduct status
C6650-0060Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
Regular delivery
C6650-0050Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(6th/7th generation)
Regular delivery
C6650-0040Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 2 cores (TC3: 70*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(4th generation)
Regular delivery (not recommended for new projects)

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2021 - Terms of Use