ปลดการซ่อมแซมปิด

Jun 3, 2021

Power supplies for 24 V and 48 V DC

Power supplies for 24 V and 48 V DC

The comprehensive power supply portfolio offers single-phase and 3-phase DIN rail power supply units with output currents from 2.5 A to 40 A: from the PS1000 series for small, cost-optimized applications and the PS2000 series for the realization of the commonest standard applications to the PS3000 series for demanding 24 and 48 V DC applications.