ปลดการซ่อมแซมปิด

Interbus | Tabular product overview

I/O components for the control cabinet (IP 20)

BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

StandardEconomy plus
Interbus Bus Coupler BK4000
BK4020


I/O components for use on the machine (IP 67)

IP1xxx-B400 | Digital input

IP1xxx-B400 | Digital input

2-channel8-channel
Signal
24 V DC
Filter 3.0 ms
IP1000-B400
IP1001-B400
IP1002-B400
24 V DC
Filter 0.2 ms
IP1010-B400
IP1011-B400
IP1012-B400
Counter IP1502-B400


IP2xxx-B400 | Digital output

IP2xxx-B400 | Digital output

2-channel8-channel
Signal
24 V DC
Imax = 0.5 A
IP2000-B400
IP2001-B400
IP2002-B400
24 V DC
Imax = 2 A, Σ 4 A
IP2020-B400
IP2021-B400
IP2022-B400
24 V DC
Imax = 2 A, Σ 12 A
IP2040-B400
IP2041-B400
IP2042-B400
PWM
Imax = 2.5 A
IP2512-B400


IP23xx-B400 | Digital combi

IP23xx-B400 | Digital combi

8-channel16-channel
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IP2300-B400
IP2301-B400
IP2302-B400
IP2400-B400
IP2401-B400
24 V DC
Filter 0.2 ms, Imax = 0.5 A
IP2310-B400
IP2311-B400
IP2312-B400
24 V DC
Filter 3.0 ms, Imax = 2 A, Σ 4 A
IP2320-B400
IP2321-B400
IP2322-B400
24 V DC
Filter 0.2 ms, Imax = 2 A, Σ 4 A
IP2330-B400
IP2331-B400
IP2332-B400


IP3xxx-B400 | Analog input

IP3xxx-B400 | Analog input

4-channel
Signal
± 10 V IP3102-B400
0/4…20 mA IP3112-B400
Resistance thermometer IP3202-B400
Thermocouple/mV IP3312-B400


IP4xxx-B400 | Analog output

IP4xxx-B400 | Analog output

2-channel
Signal
±10 V IP4112-B400
0…20 mA IP4132-B400


IP5xxx-B400 | Position measurement

IP5xxx-B400 | Position measurement

M12 connector
Function
SSI encoder interface IP5009-B400
Incremental encoder interface RS422 IP5109-B400
SinCos encoder interface IP5209-B400
IP5209-B400-1000


IP6xxx-B400 | Communication

IP6xxx-B400 | Communication

M12 connector
Signal
RS232 IP6002-B400
0…20 mA (TTY) IP6012-B400
RS422/RS485 IP6022-B400


IL23xx-B400 | Digital combi

IL23xx-B400 | Digital combi

Ø8 connectorM8 connectorM12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2300-B400
IL2301-B400
IL2302-B400