C7015: Fanless ultra-compact Industrial PC for direct machine integration
The C7015 is an inexpensive but powerful IP 65/67 device for direct mounting on the machine. In keeping with the current trend, this space-saving universally mountable Industrial PC hardware is perfectly suited to modern Industrie 4.0 concepts.
More about this video

IPC
Her uygulama alanı için tüm performans segmentlerinde son teknolojiye sahip doğru endüstriyel bilgisayarı sunuyoruz.

C6xxx | Control cabinet Industrial PCs
The C66xx, C61xx und C62xx Industrial PC series, which are based on ATX standards, offer maximum flexibility with a wide range of PCI and PCIe slots.

C7015 | Industrial PC in IP65 for direct integration into the machine
Multi-core capability directly at the machine
Following the current trend, this space-saving IP65 Industrial PC hardware with flexible mounting options is ideally suited for implementing advanced Industrie 4.0 solutions. A wide variety of on-board interfaces enables the networking of machine or plant sections in the cloud or other networks. Moreover, the integrated EtherCAT P connection offers undreamt-of possibilities for the direct connection of actuators and sensors via EtherCAT P Box modules with IP67 protection. The decentralized solving of complex diagnostic or condition monitoring tasks is thus possible.