The illustrated product overview shows a selection of cabling options with control cabinet feedthroughs and extension cables for EtherCAT/Ethernet hybrid cables (ENP) in size B17. In addition to the transmission of EtherCAT/Ethernet, the 5+4-pole mating face offers the possibility of mechanical coding for 2 x 24 V +PE, 400 V AC and for a freely selectable voltage. The shown products represent a cross-section of the wide product portfolio.
No. | Type | 5-pin, 1.5 mm² | ||||
---|---|---|---|---|---|---|
(1) | B17, flange, straight, short, male+female, pins 5+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-AT00-Axxx | ||||
(2) | B17, flange, straight, short, female+male, pins 5+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-AS00-Axxx | ||||
(3) | B17, flange, straight, long, male+female, pins 5+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-BX00-Axxx | ||||
(4) | B17, flange, straight, long, female+male, pins 5+4, square flange, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-BW00-Axxx | ||||
(5) | B17, flange, straight, short, male+female, pins 5+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-AV00-Axxx | ||||
(6) | B17, flange, straight, short, female+male, pins 5+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-AU00-Axxx | ||||
(7) | B17, flange, straight, long, male+female, pins 5+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-BZ00-Axxx | ||||
(8) | B17, flange, straight, long, female+male, pins 5+4, rear assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-BY00-Axxx | ||||
(9) | B17, flange, straight, short, male+female, pins 5+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-AX00-Axxx | ||||
(10) | B17, flange, straight, short, female+male, pins 5+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-AW00-Axxx | ||||
(11) | B17, flange, straight, long, male+female, pins 5+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-CB00-Axxx | ||||
(12) | B17, flange, straight, long, female+male, pins 5+4, front assembly, EtherCAT-coded – 1 x RJ45, plug, straight | 1 x open end | ZK7208-CA00-Axxx | ||||
(13) | Metal protection cap for B17 socket/flange | ZS7200-B002 | ||||
(14) | Plastic protection cap for B17 socket/flange | ZS7200-B001 | ||||
(15) | B17, plug, straight, male+female, pins 5+4, EtherCAT-coded – B17, plug, straight, female+male, pins 5+4, EtherCAT-coded | ZK7208-3031-Axxx | ||||
(16) | EtherCAT Box, 4-channel power distribution, ENP to EtherCAT P | EP9224-0037 | ||||
(17) | M8, plug, straight, male, 4-pin, P-coded – M8, plug (4-pin/straight), P-coded | ZK7000-0101-0xxx | ||||
(18) | Metal flange for motor cable, itec®, M23 and feedback cable with itec®, to adjust the connector, including sealings | on request | ||||
(19) | Plastic protection cap for B17 plug | ZS7200-B003 | ||||
(20) | Metal protection cap for B17 plug | ZS7200-B004 | ||||
(21) | B17, socket, straight, male+female, pins 4+PE+4, EtherCAT-coded – B17, plug, straight, female+male, pins 4+PE+4, EtherCAT-coded | ZK7208-3431-Axxx |
xxx = cable length in decimeters