Tách raSửaĐóng

Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ, Phường 25
Quận Bình Thạnh, Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Dec 1, 2022

High-quality stainless steel control panels with an IP65 protection rating

The CP39xx-14xx control panel series with a stainless steel finish are control and operating devices that meet stricter hygiene requirements, especially designed for the pharmaceutical, food, and packaging industries. In this video, we demonstrate the special features of these control panels with IP65 protection.