Tách raSửaĐóng

Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ, Phường 25
Quận Bình Thạnh, Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Dec 1, 2022

Industrial PC series for installation in a housing panel

The C65xx Industrial PC series is designed to be installed in the panels of the control cabinet or in the rear panel of a control housing or console housing. Integrated seals provide for an IP65 closure. This enables high thermal stability and at the same time fanless operation.

More about this video

C6515 | Fanless built-in Industrial PC

C6515 | Fanless built-in Industrial PC

The C65xx Industrial PC series is designed to be installed in the panels of the control cabinet or in the rear panel of a control housing or console housing. The heat sink of the Industrial PC is fed to the outside through a suitable cut-out in the control cabinet or housing panel. Power dissipation from the processor and chipset takes place directly to ambient. Integrated seals provide for an IP65 closure. This enables high thermal stability and at the same time fanless operation. Industrial PCs of type C65xx can hence be constructed completely without rotating parts.

C6525 | Fanless built-in Industrial PC

C6525 | Fanless built-in Industrial PC

The C65xx Industrial PC series is designed to be installed in the panels of the control cabinet or in the rear panel of a control housing or console housing. The heat sink of the Industrial PC is fed to the outside through a suitable cut-out in the control cabinet or housing panel. Power dissipation from the processor and chipset takes place directly to ambient. Integrated seals provide for an IP65 closure. This enables high thermal stability and at the same time fanless operation. Industrial PCs of type C65xx can hence be constructed completely without rotating parts.

C6515-0080 | Fanless built-in Industrial PC

C6515-0080 | Fanless built-in Industrial PC

C6515-0070 | Fanless built-in Industrial PC

C6515-0070 | Fanless built-in Industrial PC

C6515-0060 | Fanless built-in Industrial PC

C6515-0060 | Fanless built-in Industrial PC

C6525-0080 | Fanless built-in Industrial PC

C6525-0080 | Fanless built-in Industrial PC

C6525-0070 | Fanless built-in Industrial PC

C6525-0070 | Fanless built-in Industrial PC

C6525-0060 | Fanless built-in Industrial PC

C6525-0060 | Fanless built-in Industrial PC