Tách raSửaĐóng

Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ, Phường 25
Quận Bình Thạnh, Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

Dec 2, 2022

CX5000 Embedded PCs

The compact embedded PCs of the CX5000 series, with their Intel Atom® CPU, are a mid-range performance class of embedded PCs. A PCIe module can be added to the left side to expand them so that they can be implemented in a variety of applications with PLC, motion control and HMI.

More about this video

CX5100 | Intel Atom®

CX5100 | Intel Atom®

The DIN-rail-mountable, fanless Embedded PCs from the CX5100 series are equipped with Intel Atom® multi-core processors.

CX5200 | Intel Atom® X

CX5200 | Intel Atom® X

The CX5200 PC series supplements the existing devices of the CX5000 series with more efficient processors and a modular construction.

CX5600 Embedded PC series

CX5600 Embedded PC series

The CX5600 Embedded PC series has an AMD Ryzen™ CPU with 2 cores.