Tách raSửaĐóng

Ethernet TCP/IP | Tabular product overview

IPC, Embedded PC

CXxxxx

CXxxxx

ARM9/ARM Cortex™Intel® Pentium®Intel Atom®/Intel® Celeron® ULVIntel® Core™AMD Ryzen™Intel® Xeon®
DIN rail PCs CX8090


CX1010

CX1020



CX20x0 CX20x3 CX20x2
CX8190
CX1030
CX50x0
CX9020
CX51x0
CX52x0
Ethernet system interface CX1010-N060
CX2500-0060
CX2500-0060
CX2500-0060
CX2500-0060
CX1020-N060
CX2500-0061
CX2500-0061
CX2500-0061
CX2500-0061
CX1030-N060
EtherNet/IP adapter interface
(Order information can be found at the respective Embedded PC under options)
CXxxxx-B950


CPxxxx

CPxxxx

ARM Cortex™Intel Atom®/Intel® Celeron® ULVIntel® Core™
Multi-touch built-in devices CP26xx
CP27xx
CP22xx
Multi-touch mounting arm devices CP37xx
CP32xx


Cxxxx

Cxxxx

Intel Atom®/Intel® Celeron® ULVIntel® Core™Intel® Xeon®
Ultra-compact Industrial PCs C6015
C6017
C6025
C6027 New
C6030
C6032
C7015
Compact Industrial PCs C6905
C6915
C6925
C6920
C6930
C6515
C6525
Control cabinet Industrial PCs C6640
C6650
C6140
C6150
C6240
C6250
19-inch slide-in Industrial PCs C5102
C5210
C5240
Industrial server C6670


FCxxxx | Fieldbus cards

FCxxxx | Fieldbus cards

PCIPCIeMini PCIMini PCIe
PCI- and PCIe fieldbus cards
Master/slave function
FC9004
4 x RJ45, 10/100 MBit/s
FC9022
2 x RJ45, 1 GBit/s
FC9002
2 x RJ45, 10/100 MBit/s
FC9024
4 x RJ45, 1 GBit/s
FC9011
1 x RJ45, 1 GBit/s
FC9001-0010
1 x RJ45, 10/100 MBit/s
Mini PCI and mini PCIe fieldbus cards
Master/slave function
FC9051
1 x RJ45, 10/100 Mbit/s
FC9071
Gigabit Ethernet PC interface card
FC9151
1 x RJ45, 1 Gbit/s


I/O components for the control cabinet (IP 20)

BKxxxx | Bus coupler

BKxxxx | Bus coupler

StandardCompact
Ethernet Bus coupler BK9000
BK9050
BK9100
2-channel switch


BCxxxx, BXxxxx | Bus Terminal Controller

BCxxxx, BXxxxx | Bus Terminal Controller

48 kByte program memory64/96 kByte program memory128 kByte program memory256 kByte program memory
Ethernet Bus Terminal Controller BC9050
BC9000
BC9020
BX9000
BC9191
Room Controller
BC9100
2-channel switch
BC9120
2-channel switch
BC9191-0100
Room Controller, RS485 interface


EL6xxx | Communication

EL6xxx | Communication

1-channel4-channel
Switch port EL6601
switch port
EL6614
switch port


CUxxxx, EPxxxx | Ethernet switches/components

CUxxxx, EPxxxx | Ethernet switches/components

100 MBit/s, IP 20100 MBit/s, IP 671 GBit/s, IP 20
Switches CU2005
5-port, RJ45, IP 20
CU2008
8-port, RJ45, IP 20
CU2608
8-port, M12 (D-coded), IP 67
CU2208
8-port, RJ45, IP 20
CU2016
16-port, RJ45, IP 20


CUxxxx | Ethernet port multiplier

CUxxxx | Ethernet port multiplier

1 GBit/s
Ethernet port multiplier CU2508
1 x RJ45 (+ 8 x RJ45: 100 Mbit/s)


I/O components for use on the machine (IP 67)

IL23xx-B90x, IL23xx-C900 | Digital combi

IL23xx-B90x, IL23xx-C900 | Digital combi

Ø8 connectorM8 connectorM12 connector
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2300-C900
IL2301-B900
IL2302-B900
IL2300-B901
IL2301-B901
IL2302-B901
IL2300-C900
IL2302-C900


Automation

TF6xxx | TwinCAT Connectivity

TF6xxx | TwinCAT Connectivity

Operating systemEngineering/RuntimeTwinCAT 3 level
TC3 OPC UA TF6100
Windows 7, Windows 10, Windows CE Engineering, Runtime 20…94
TC3 FTP Client TF6300
Windows 7, Windows 10, Windows CE Runtime 30…94
TC3 TCP/IP TF6310
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 30…94


TS6xxx | Communication supplements

TS6xxx | Communication supplements

Operating systemEngineering/Runtime
TwinCAT OPC UA Server TS6100
Windows 7, Windows 10, Windows CE Runtime
TwinCAT FTP Client TS6300
Windows 7, Windows 10, Windows CE Runtime
TwinCAT TCP/IP Server TS6310
Windows 7, Windows 10, Windows CE Runtime