Tách raSửaĐóng

Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ
Phường 25, Quận Bình Thạnh
Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

MKxxxx | Coupler modules

Connection to external control architectures

In addition to being used as a master with an integrated PC-based control system, the MX-System can also be integrated as a device in external control architectures via the coupler modules. These can be EtherCAT systems as well as PROFINET-RT or EtherNet/IP networks. Integration into further Ethernet-based fieldbus protocols is also possible by using the corresponding coupler modules. If it is not an EtherCAT Coupler, a coupler module represents a gateway between the external network and the EtherCAT network within the MX-System.

All couplers have one input and one output port. This enables topologies in which several MX-System stations can be distributed or used as an EtherCAT segment in a higher-level network.

Your selection:
    Loading content ...