May 3, 2019

Hannover Messe 2019

TwinCAT Scope meets OPC UA

Complete analysis of heterogeneous data from TwinCAT controllers and third-party components

More about this video

Automation

TwinCAT offers many features and various software function blocks for all automation tasks.

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

TE1000 | TwinCAT 3 Engineering

TE1000

TE1000 is the TwinCAT development environment for convenient configuration of control, drive control and I/Os. In addition, the tool includes the configuration and programming of TwinSAFE, the safety solution from Beckhoff.

TE1300 | TwinCAT 3 Scope View Professional

TE1300

The TwinCAT 3 Scope View is a software oscilloscope for the graphic representation of signal curves in different chart types. These could be, for example, YT, XY, bar or digital charts. The Scope View Professional extends the Scope View Base version supplied with TwinCAT 3 XAE by additional functionalities. The field of application refers to processes that are to be tracked and monitored over a longer period of time.

TF3300 | TwinCAT 3 Scope Server

TF3300

The TwinCAT 3 Scope Server prepares data for the graphical display in the TwinCAT 3 Scope View. It can be used with the Scope View Base or the TE1300 Scope View Professional version. The Scope Server is particularly suitable for autonomous data recording in distributed systems in the production, plant or machine network. It not only has TwinCAT-specific communication interfaces, but also a standardized communication connection via OPC UA.