APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

Minimal footprint for every application

Minimal footprint for every application

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm

Minimal footprint for every application

Minimal footprint for every application

Innovations in intelligent product transport with XPlanar

Hannover Messe 2019

Innovations in intelligent product transport with XPlanar

Hannover Messe 2019

The APS4322 XPlanar tile measures 240 mm x 240 mm, making it ideal for the one-way operation of the APM4550 mover (measuring 235 mm wide) or the two-way operation of the APM42xx movers (measuring 115 or 127 mm wide). A minimum space requirement for corresponding XPlanar systems is guaranteed.

The APS4322 XPlanar tile can also increase throughput and flexibility. Products are accelerated dynamically at up to 10 m/s² and travel at speeds of up to 2 m/s. What’s more, positions can also be approached with repeat accuracy of up to 10 µm. Dynamic transport and precise positioning are compactly integrated into a single tile.

The electrical supply is provided by a wide-range power supply unit (110…230 V feed, 200 W continuous power). This ensures operation without the requirement for additional transformers in various geographic regions. Data communication is daisy-chained through from tile to tile. A speed-controlled fan connection is also integrated into the APS4322 XPlanar tile to dissipate accumulated heat.

 

User benefits:

 

  • space-optimized two-way operation for products up to 1000 g (APM42xx mover)
  • space-optimized one-way operation for products between 3000 g and 4200 g (APM4550 mover)

Product status:

regular delivery

Product information

Technical dataAPS4322-0000-0000
Variantstandard
Max. angle of rotation±5°
Position resolution1 µm (x, y, z)
0.001° (a, b, c)
Repeatability≤ ±10 µm (x, y, z)
≤ ±0.03° (a, b, c)
Input voltage100…240 V AC/24 V DC
Dimensions (W x H x D)240 mm x 240 mm x 66 mm
Weight5.6 kg
Ordering information
APS4322-0000-0000XPlanar tile, 4 active areas, 110/230 V AC/24 V DC, 240 mm x 240 mm x 67 mm, 5.6 kg net weight

Loading content ...

Material complianceAPS4322-0000-0000
CAS No.7439-92-1, 115-86-6
REACH SVHCLead , Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors, 7a: Lead in solders with a high melting point with a minimum mass fraction of 85% lead, 6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-motion
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use