
With the EL/ELM264x (Reed) and ELM274x (Solid-State) Beckhoff is considerably extending the usage possibilities of the integrated measurement technology of the ELM3xxx series as well as the normal EL3xxx/EL4xxx analog inputs and outputs, because several sensors or sources can now be connected at the same time to one analog input channel.
To this end, the ELM2642 and ELM2644 are equipped with Reed relays as switching elements, allowing fast switching cycles and a long lifetime. The electrical isolation and the constant contact resistance of the reed switch allows the measurement of even sensitive signals up to fast scanning operation.
Due to the double input connectors X the channels can easily be connected to 1 x 8 multiplexers and more.
The multi-channel recording of analog signals as well as the flexible switching of various test states in production-integrated test stations is easily possible through the integration of the often necessary switches into the EtherCAT system.
Product status:
regular delivery
Product information
Technical data | ELM2644-0000 |
---|---|
Technology | multiplexer |
Connection technology | 2-wire reed output |
Connection type | push-in, service plug 6-pin |
Number of channels | 4 |
Number of outputs | 4 x multiplexer 1 on 4 |
Nominal voltage | 48 V AC/DC |
Load type | ohmic |
Distributed clocks | – |
Ohmic switching current | 0.5 A AC/DC per channel |
Inductive switching current | no data |
Switching capacity | max. 10 W |
Continuous power | max. 10 W |
Current consumption E-bus | typ. 60 mA |
Electrical isolation | 500 V (E-bus/field potential) |
Current consumption power contacts | typ. 30 mA |
Configuration | no address or configuration setting |
On-resistance | typ. 0.2 Ω |
Switching on speed | typ. 1 ms, max. 5 ms |
Switching off speed | typ. 1 ms, max. 5 ms |
Breakdown voltage | 170 V |
Short-circuit current | not short-circuit proof, see peak current |
Thermal dissipation | typ. 2 W |
Special features | fast reed relay |
Weight | approx. 350 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | ELM-30-xpin |
---|---|
Design form | metal housing with signal LEDs |
Material | zinc die-cast |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
Stripping length | 8…9 mm |
Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use