The ELM300x EtherCAT Terminals are designed for flexible voltage measurement from 20 mV to 30 V in eleven measuring ranges. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM300x modules for voltage measurement offer a maximum sampling rate of 10,000 or 20,000 samples per second. The 2-pin plug (push-in) can be removed for maintenance purposes without releasing the individual wires.
This terminal is also available as a variant with an individual calibration certificate. (See related products)
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
regular delivery
Product information
| System data | ELM300x |
|---|---|
| Voltage measurement | ±30/10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…5/10 V |
| Technical data | ELM3004-0000 |
|---|---|
| Number of channels | 4 |
| Technology | voltage measurement |
| Signal type | differential |
| Connection technology | 2-wire |
| Connection type | push-in, service plug 2-pin |
| Max. sampling rate | max. 100 µs/10 ksps (per channel, simultaneously) |
| Oversampling factor | n = 1…100 selectable (max. 10 ksamples/s) |
| Internal resistance | > 500 kΩ (30 V); > 4 MΩ (others) |
| Measurement error/uncertainty | typ. < ±50 ppm/±0.005% in some measuring ranges, relative to the respective full scale value, see documentation |
| Temperature coefficient | typ. < 1 ppm/K |
| Connection diagnostics | broken wire/short circuit |
| Functional diagnostics | yes |
| Distributed clocks | yes, accuracy << 1 µs |
| Resolution | 24 bit (incl. sign) |
| Electrical isolation | Channel/channel | no |
| Electrical isolation | Channel/bus | 707 V DC (type test) |
| Electrical isolation | Channel/SGND | 707 V DC (type test) |
| Current consumption E-bus | typ. 470 mA |
| Current consumption power contacts | – |
| Weight | approx. 350 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Thermal dissipation | typ. 3 W |
| Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP20/variable |
| Approvals/markings | CE, UL |
| Housing data | ELM-30-xpin |
|---|---|
| Design form | metal housing with signal LEDs |
| Material | zinc die-cast |
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
| Side by side mounting by means of | double slot and key connection |
| Marking | – |
| Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
| Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
| Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
| Stripping length | 8…9 mm |
| Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use

