The 2-, 4-, 6- or 8-channel ELM314x EtherCAT Terminals in the Economy line can be set to current or voltage measurement channel by channel, offering sampling rates of up to 1 ksps per channel. Analog signals in the ranges from ±1.25 to ±10 V, 0 to 10 V, ±20 mA or 0/4 to 20 mA can be processed. The settings for U or I measurement mode and the desired measuring ranges can be selected via the control system and TwinCAT in the CoE interface. Here it is also possible to select the extensive diagnostics features for unattended long-term use. The 2-, 4- or 6-pin push-in connectors can be removed for maintenance purposes; they enable a direct supply of connected sensors. The power contacts on the side simplify the potential distribution directly on the DIN rail. The typical EtherCAT features are available: distributed clocks functionality with timestamp and the familiar data features of the basic line such as filtering, true RMS calculation and more.
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
regular delivery
Product information
| System data | ELM314x |
|---|---|
| Voltage measurement | ±10/5/2.5/1.25 V, 0…5/10 V |
| Current measurement | ±20 mA, 0/4…20 mA, NAMUR NE43 |
| Technical data | ELM3144-0000 |
|---|---|
| Number of channels | 4 |
| Technology | voltage or current measurement, configurable for each channel |
| Signal type | differential |
| Connection technology | 2-/3-/4-wire |
| Connection type | push-in, service plug 4-pin |
| Max. sampling rate | max. 1 ms/1 ksps (per channel, multiplex) |
| Oversampling factor | n = 1…20 selectable |
| Internal resistance | > 4 MΩ (voltage), typ. 200 Ω (current) |
| Measurement error/uncertainty | typ. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value at 0…50°C, see documentation |
| Connection diagnostics | broken wire/short circuit |
| Functional diagnostics | yes |
| Distributed clocks | yes, accuracy << 1 µs |
| Resolution | 24 bit (incl. sign) |
| Electrical isolation | Channel/channel | no |
| Electrical isolation | Channel/bus | 707 V DC (type test) |
| Electrical isolation | Channel/SGND | 707 V DC (type test) |
| Current consumption E-bus | typ. 250 mA |
| Current consumption power contacts | load-dependent |
| Weight | approx. 350 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Thermal dissipation | typ. 2 W |
| Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold, service plug, Timestamp |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP20/variable |
| Approvals/markings | CE, UL |
| Housing data | ELM-30-xpin |
|---|---|
| Design form | metal housing with signal LEDs |
| Material | zinc die-cast |
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
| Side by side mounting by means of | double slot and key connection |
| Marking | – |
| Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
| Connection cross-section | s*: 0.2…1.5 mm², st*: 0.2…1.5 mm², f*: 0.25…0.75 mm² |
| Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14 |
| Stripping length | 8…9 mm |
| Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

