The ELM360x EtherCAT Terminals are designed for the evaluation of IEPE sensors (Integrated Electronics Piezo-Electric), which are mainly used for vibration diagnostics and acoustics. The constant current feed can be set to 0/2/4 mA. The input characteristics are also flexibly adjustable from DC to 10 Hz in the CoE. The ELM360x basically measures voltages AC/DC and in addition, the internal scaler function can be used if, for example, an output in acceleration [m/s²] is desired. In voltage measurement mode 12 different measurement ranges from ±20 mV to ±10 V and 0 to 20 V are adjustable.
Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM360x modules for IEPE evaluation offer a maximum sampling rate of 20,000 or 50,000 samples per second. IEPE sensors are often connected via coaxial cables, therefore the ELM360x-0002 feature a BNC connector. The 2-pin version with push-in (ELM360x-0000) on the other hand is ideal for industrial use where a plug is unplugged less frequently for maintenance purposes and fast wiring is much more important.
Available on request as variant with factory calibration certificate or ISO 17025-/DAkkS-compliant certificate including Beckhoff recalibration service.
Extensive documentation is available from Beckhoff sales, support or measurement@beckhoff.com.
This ELM3xxx series measurement terminal enables efficient implementation of complex system-integrated data acquisition systems (DAQ) that place high demands on measurement accuracy and time synchronization.
Product status:
regular delivery
Product information
| System data | ELM360x | 
|---|---|
| Voltage measurement | ±10/5/2.5/1.25 V, ±640/320/160/80/40/20 mV, 0…10/20 V (application notes for ±10 V measurement see documentation) | 
| IEPE measurement | current feed 2/4 mA, can be deactivated, acquisition of the modulated AC voltage, AC/DC coupling (parameterizable high-pass) | 
| Technical data | ELM3604-0000 | 
|---|---|
| Number of channels | 4 | 
| Technology | IEPE, voltage measurement | 
| Signal type | single-ended | 
| Connection technology | 2-wire | 
| Connection type | push-in, service plug 2-pin | 
| Max. sampling rate | max. 50 µs/20 ksps (per channel, simultaneously) | 
| Oversampling factor | n = 1…100 selectable | 
| Internal resistance | > 2 MΩ | 
| Measurement error/uncertainty | typ. < ±100 ppm/±0.01% in some measuring ranges, relative to the respective full scale value (DC), see documentation | 
| Temperature coefficient | typ. < 10 ppm/K | 
| Connection diagnostics | broken wire/short circuit | 
| Functional diagnostics | yes | 
| Distributed clocks | yes, accuracy << 1 µs | 
| Resolution | 24 bit (incl. sign) | 
| Electrical isolation | Channel/channel | no | 
| Electrical isolation | Channel/bus | 707 V DC (type test) | 
| Electrical isolation | Channel/SGND | 707 V DC (type test) | 
| Current consumption E-bus | typ. 650 mA | 
| Current consumption power contacts | – | 
| Weight | approx. 350 g | 
| Operating temperature | -25…+60°C | 
| Storage temperature | -40…+85°C | 
| Thermal dissipation | typ. 3 W | 
| Special features | ExtendedRange 107%, free numeric filter, TrueRMS, integrator/differentiator, non-linear scaling, PeakHold | 
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | 
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | 
| Protect. rating/installation pos. | IP20/variable | 
| Approvals/markings | CE, UL | 
| Housing data | ELM-30-xpin | 
|---|---|
| Design form | metal housing with signal LEDs | 
| Material | zinc die-cast | 
| Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | 
| Side by side mounting by means of | double slot and key connection | 
| Marking | – | 
| Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver | 
| Connection cross-section | s*: 0.2…1.5 mm²,  st*: 0.2…1.5 mm², f*: 0.25…0.75 mm²  | 
| Connection cross-section AWG | s*: AWG24…14, st*: AWG24…14, f*: AWG24…14  | 
| Stripping length | 8…9 mm | 
| Dimensions (W x H x D) | 30 mm x 100 mm x 95 mm | 
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use
                          
