EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12Preferred type

Image similar, may contain optional accessories
EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EtherCAT signal input
EtherCAT signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
Power supply feed
Power supply downstream
connection
1 | Tx+
2 | Rx+
3 | Rx-
4 | Tx-
1 | RL+
2 | R+
3 | RL-
4 | R-
5 | Shield
1 | +24 V DC US
2 | +24 V DC UP
3 | GNDS
4 | GNDP
2-wire
3-wire
4-wire
EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

EP3204-0002 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

Measurement technology easily configured: Analog EtherCAT input terminals.

Measurement technology simply integrated: With the analog EtherCAT Terminals.

The EP3204-0002 EtherCAT Box with analog inputs allows resistance sensors to be connected directly. The module’s circuitry can operate the sensors using 2-, 3- or 4-wire connection techniques. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The module can also be used for simple resistance measurement with the output in ohms. The module’s standard settings are: resolution 0.1°C in the temperature range of Pt100 sensors in 2-wire connection. Sensor malfunctions such as broken wires are indicated by error LEDs. The module is quite versatile, but the default values are selected in such a way that in most cases it is not necessary to perform configuration. The input filter and associated conversion times can be set within a wide range; several data output formats may be chosen. If required, the inputs can be scaled differently. Automatic limit monitoring is also available. Parameterization is carried out via EtherCAT.

Product status:

regular delivery

Product information

Technical dataEP3204-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, 4-pin, a-coded, shielded
Number of inputs4
Input connectionsM12 x 1, 5-pin, A-coded
Connection technology2-, 3-, 4-wire (default: 2-wire)
Conversion time800 ms up to 2 ms, see documentation, default: approx. 85 ms
Resolution0.1°C per digit
Sensor typesPt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, resistance measurement (e.g. potentiometer, 10 Ω…1.2/4 kΩ)
Signal typePt100
Measuring range-200…+850°C (Pt sensors); -60…+250°C (Ni sensors)
Measurement error/uncertainty< ±0.5°C (Pt sensors in 4-wire connection)
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Measuring currenttyp. 0.5 mA
Input filter5 variations, configurable
Sensor supply
Current consumption from US120 mA
Power supply connectionfeed: 1 x M8 male socket, 4-pin, a-coded; downstream connection: 1 x M8 female socket, 4-pin, a-coded
Electrical isolation500 V
Special featuresopen-circuit recognition
Weightapprox. 165 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc
IECEx:
Ex ec IIC T4 Gc
Ex tc IIIC T135 °C Dc
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Material complianceEP3204-0002
CAS No.7439-92-1, 115-86-6
REACH SVHCLead, Triphenyl phosphate
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
SCIP No.SCIP submission in progress
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use