The EP9224-0023 enables connection of four EtherCAT Box power supply branches. In each 24 V branch the current consumption for the control voltage US and the peripheral voltage UP is monitored, limited, and, if necessary, switched off.
The input voltage and current values of all outputs can be evaluated via the process data. A continuous data log of the relevant data can be retrieved when an error occurs in order to localize the cause of the error.
The power distribution is supplied via a 7/8" connector with up to 16 A (per voltage supply US/UP). Several modules can be configured in a cascade arrangement. In the event of a short-circuit in one of the four (eight) outputs, the affected output is switched off. The supply for the other branches remains active. The switch-off and control is done in such a way that the input voltage does not fall below 21 V. During startup consumers with large capacities can be added without problem.
The master can read diagnostic messages from the individual channels via the EtherCAT interface. The electronic overcurrent protection box EP9224-0023 is a 24 V DC EtherCAT box with electronic fuse function including Class 2 approval in accordance with UL1310. By using the box, Class 2 circuits (< 100 VA) can be implemented with standard power supplies.
Advantages:
- eight independent 24 V DC channels
- switch-off characteristics selectable per channel
- channels can be switched on and off individually
- diagnostic data
- current and voltage values as process data
- diagnostic data logging
Independent switching of individual consumer branches is also possible via the EtherCAT master.
Product status:
regular delivery
Product information
| Technical data | EP9224-0023 |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, 4-pin, a-coded, shielded |
| Number of outputs | 4 x M8, 4-pin (per US/UP) |
| Connection technology | M8 socket, 4-pin |
| Max. output current | per M8: 4 A per US and UP |
| Load type | EtherCAT Box modules |
| Signaling contact | potential-free make contact, M8 |
| Nominal voltage | 24 V DC (-15%/+20%) |
| Power supply connection | feed: 1 x 7/8" plug, 5-pin; downstream connection: 1 x 7/8" socket, 5-pin |
| Distributed clocks | – |
| Electrical isolation | 500 V |
| Data logging | recording of relevant data in case of failure |
| Special features | input voltages/currents, output currents via process data |
| Weight | approx. 440 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL, Class 2 according to UL1310 |
| Housing data | 16 x M8, 8 x M12 |
|---|---|
| Dimensions (W x H x D) | 60 mm x 126 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3; 2 fixing holes 4.5 mm diameter for M4 |
Loading content ...
| Material compliance | EP9224-0023 |
|---|---|
| CAS No. | 7439-92-1, 115-86-6 |
| REACH SVHC | Lead, Triphenyl phosphate |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6a-I: Lead in steel with a maximum mass fraction of 0.35% lead, 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| China-RoHS | www.beckhoff.com/china-rohs-io |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

