
The KL3208-0010 analog input terminal enables connection of eight resistance sensors. The Bus Terminal’s circuitry can handle sensors using the 2-wire technique. Linearization over the full temperature range is realized with the aid of a microprocessor. The temperature range can be selected freely. The Bus Terminal’s standard settings are: resolution 0.01°C within the temperature range of Pt/Ni1000 sensors. The error LEDs indicate sensor faults (e.g. a broken wire).
The HD Bus Terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.
Product status:
regular delivery
Product information
Technical data | KL3208-0010 |
---|---|
Number of inputs | 8 |
Power supply | via the K-bus |
Technology | 2-wire |
Sensor types | Pt1000 (default), Ni1000, resistor/potentiometer 6/65/655 kΩ, NTC 1.8 k/2.2 k/3 k/5 k/10 k/20 k/100 k |
Measuring range | -50…+150°C (depending on sensor type) |
Connection method | 2-wire |
Conversion time | ~ 1 s |
Measuring current | typ. < 0.5 mA |
Resolution | 0.01°C per digit |
Measurement error/uncertainty | -20…+60°C: ±0.25°C at 25°C ambient temperature; -50…+150°C: ±1.5°C (for Pt/Ni sensors) |
Electrical isolation | 500 V (K-bus/signal voltage) |
Current consumption power contacts | – |
Current consumption K-bus | typ. 85 mA |
Bit width in the process image | input: 8 x 16 bit data (8 x 8 bit control/status optional) |
Configuration | no address setting, configuration via Bus Coupler or controller |
Special features | open-circuit recognition, cable resistance calibration, particularly suitable for building automation |
Weight | approx. 75 g |
Operating temperature | -25…+60°C |
Storage temperature | -40…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE, CCC, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | HD housing |
---|---|
Design form | HD (High Density) housing with signal LEDs |
Material | polycarbonate |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | – |
Wiring | solid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver |
Connection cross-section | s*: 0.08…1.5 mm², st*: 0.25…1.5 mm², f*: 0.14…0.75 mm² |
Stripping length | 8…9 mm |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use