AM8300 | Synchronous servomotors with water cooling

For applications with extreme performance and dynamic requirements

The AM8300 series expands the servomotor portfolio to include a modular motor series with integrated water cooling. Thanks to its efficiently integrated water cooling, the AM8300 achieves an extremely high power density, allowing it to deliver up to 40 kW of power within a very compact space, depending on its size. Compared to conventional convection-cooled motors, the power output increases many times over.

In terms of technology, the water cooled AM8300 servomotor series is based on the tried-and-tested AM8000 motor and its advantageous modular system, which allows for a wide range of options while maintaining consistent availability. A seamless portfolio for all applications is formed by five flange sizes, each available in three different lengths. The AM8300 motors can optionally be equipped with a backlash-free permanent magnet holding brake, shaft seal and keyway. Depending on the size, they are available with various feedback systems such as resolvers or batteryless single and multiturn encoders with OCT or HIPERFACE®. With its water cooling system and high IP65 protection rating, the AM8300 is also suitable for demanding environmental conditions – particularly those with high ambient temperatures. Depending on the size, the AM8300 is equipped with a 1/8'' or 1/4'' thread for connecting the cooling circuit.

The AM8300 motors are designed to work seamlessly with the servo drives from the AX5000 and AX8000 series and can also be paired with suitable accessories such as the AG2300 and AG2400 gear series as well as pre-assembled motor and feedback cables.

Your selection:
    • AM8332 | Servomotor with water cooling 5.60 Nm (M0), F3 (72 mm)
      OCT

      AM8332 | Servomotor with water cooling 5.60 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Motor length:
      2
      Standstill torque:
      5.02…5.60 Nm
      Standstill current:
      3.80…10.4 A
      Rated speed:
      2200…8500 min-1
    • AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)
      OCT

      AM8333 | Servomotor with water cooling 8.40 Nm (M0), F3 (72 mm)

      Flange code:
      F3 (72 mm)
      Motor length:
      3
      Standstill torque:
      7.53…8.40 Nm
      Standstill current:
      5.70…15.7 A
      Rated speed:
      2300…8000 min-1
    • AM8342 | Servomotor with water cooling 10.9 Nm (M0), F4 (87 mm)
      OCT

      AM8342 | Servomotor with water cooling 10.9 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      2
      Standstill torque:
      10.9 Nm
      Standstill current:
      5.60…17.9 A
      Rated speed:
      1700…6000 min-1
    • AM8343 | Servomotor with water cooling 16.3 Nm (M0), F4 (87 mm)
      OCT

      AM8343 | Servomotor with water cooling 16.3 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      3
      Standstill torque:
      14.8…16.3 Nm
      Standstill current:
      8.40…23.6 A
      Rated speed:
      1700…7000 min-1
    • AM8344 | Servomotor with water cooling 22.3 Nm (M0), F4 (87 mm)
      OCT

      AM8344 | Servomotor with water cooling 22.3 Nm (M0), F4 (87 mm)

      Flange code:
      F4 (87 mm)
      Motor length:
      4
      Standstill torque:
      22.3 Nm
      Standstill current:
      10.6…21.2 A
      Rated speed:
      1900…3700 min-1
    • AM8352 | Servomotor with water cooling 19.2 Nm (M0), F5 (104 mm)
      OCT

      AM8352 | Servomotor with water cooling 19.2 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      2
      Standstill torque:
      19.2 Nm
      Standstill current:
      7.60…25.8 A
      Rated speed:
      1600…6300 min-1
    • AM8353 | Servomotor with water cooling 28.8 Nm (M0), F5 (104 mm)
      OCT

      AM8353 | Servomotor with water cooling 28.8 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      3
      Standstill torque:
      28.8 Nm
      Standstill current:
      11.4…38.1 A
      Rated speed:
      1700…6300 min-1
    • AM8354 | Servomotor with water cooling 38.4 Nm (M0), F5 (104 mm)

      Flange code:
      F5 (104 mm)
      Motor length:
      4
      Standstill torque:
      33.1…38.4 Nm
      Standstill current:
      16.0…42.2 A
      Rated speed:
      1800…6500 min-1
    • AM8362 | Servomotor with water cooling 49.8 Nm (M0), F6 (142 mm)

      Flange code:
      F6 (142 mm)
      Motor length:
      2
      Standstill torque:
      43.9…49.8 Nm
      Standstill current:
      15.1…42.2 A
      Rated speed:
      1200…4000 min-1
    • AM8363 | Servomotor with water cooling 74.7 Nm (M0), F6 (142 mm)

      Flange code:
      F6 (142 mm)
      Motor length:
      3
      Standstill torque:
      60.6…74.7 Nm
      Standstill current:
      21.7…61.7 A
      Rated speed:
      1200…4900 min-1
    • AM8364 | Servomotor with water cooling 99.6 Nm (M0), F6 (142 mm)

      Flange code:
      F6 (142 mm)
      Motor length:
      4
      Standstill torque:
      98.1…99.6 Nm
      Standstill current:
      29.4…61.7 A
      Rated speed:
      1200…2500 min-1
    • AM8372 | Servomotor with water cooling 130 Nm (M0), F7 (194 mm)

      Flange code:
      F7 (194 mm)
      Motor length:
      2
      Standstill torque:
      129…130 Nm
      Standstill current:
      26.8…92.1 A
      Rated speed:
      850…3000 min-1
    • AM8373 | Servomotor with water cooling 195 Nm (M0), F7 (194 mm)

      Flange code:
      F7 (194 mm)
      Motor length:
      3
      Standstill torque:
      194…195Nm
      Standstill current:
      38.0…125 A
      Rated speed:
      850…3000 min-1
    • AM8374 | Servomotor with water cooling 259 Nm (M0), F7 (194 mm)
      terminal box

      AM8374 | Servomotor with water cooling 259 Nm (M0), F7 (194 mm)

      Flange code:
      F7 (194 mm)
      Motor length:
      4
      Standstill torque:
      219…259 Nm
      Standstill current:
      51.8…125 A
      Rated speed:
      750…2500 min-1