ASI8100 | Compact, integrated stepper motor drives

Compact, integrated stepper motor drive for control cabinet-free machines

In the compact drive technology product range (up to 48 V DC), the integrated ASI8100 stepper motor drive combines a stepper motor, stepper motor output stage, and fieldbus connection in a small footprint for all motion requirements in a power range up to 250 W. As an EtherCAT slave, the ASI8100 can be placed directly on the machine, without requiring a control cabinet or upstream I/O level, thus making the machinery compact and control cabinet-free. The monitoring is indicated by the integrated status LEDs.

The ASI8100 stepper motor drives can be combined with the AG2250 low-backlash planetary gear units where required.

The standardized M8 (for EtherCAT) and M12 (L-coded for power) connectors provide cost-effective, industrially compatible connection technology.

Your selection:
    • ASI8111 | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)

      Flange code:
      N1 (NEMA17/42 mm)
      Holding torque:
      0.29 Nm
      Rated current (per phase):
      1.00 A
      Rotor moment of inertia:
      0.031 kgcm²
    • ASI8114 | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)

      Flange code:
      N1 (NEMA17/42 mm)
      Holding torque:
      0.80 Nm
      Rated current (per phase):
      1.00 A
      Rotor moment of inertia:
      0.094 kgcm²
    • ASI8121 | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)

      Flange code:
      N2 (NEMA23/56 mm)
      Holding torque:
      0.75 Nm
      Rated current (per phase):
      2.00 A
      Rotor moment of inertia:
      0.14 kgcm²
    • ASI8122 | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)

      Flange code:
      N2 (NEMA23/56 mm)
      Holding torque:
      1.40 Nm
      Rated current (per phase):
      3.00 A
      Rotor moment of inertia:
      0.28 kgcm²
    • ASI8123 | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)

      Flange code:
      N2 (NEMA23/56 mm)
      Holding torque:
      2.35 Nm
      Rated current (per phase):
      3.00 A
      Rotor moment of inertia:
      0.5 kgcm²
    • ASI8124 | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

      Flange code:
      N2 (NEMA23/56 mm)
      Holding torque:
      2.50 Nm
      Rated current (per phase):
      6.00 A
      Rotor moment of inertia:
      0.6 kgcm²