DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

MO6695-0000-1112 | I/O module, communication interface, EtherCAT bridge, M12, D-coded

Presentation of the MX-System

Presentation of the MX-System

The MO6695-0000-1112 EtherCAT bridge module enables real-time data exchange between EtherCAT Terminal strands with different masters. Asynchronous communication via AoE, FoE, EoE, NPI, etc. is also supported. Synchronization of distributed clocks is possible in both directions. The MO6695-0000-1112 is based on the EL6692 and therefore offers a flexible CoE configuration, a device emulation option and a significant increase in data throughput. A convenient configuration interface is available in the TwinCAT System Manager, as with the EL6692. The bridge module can also be used for integrating a subordinate PC system as an EtherCAT slave.

Product status:

product announcement

Product information

Technical dataMO6695-0000-1112
Product categoryI/O modules
Category/versioncommunication/gateway
TypeEtherCAT
Channels1
Connection methodM12
Supply voltage from backplane24 V DC
Baseplate interfacedata connector
Diagnosticsyes, status and live data via app
Distributed clocksyes
Hot swapyes
TwinCAT versionTwinCAT 3
Weightapprox. 250 g
Approvals/markingsCE, (UL in preparation)
Housing dataR1S1T1
Dimensions (W x H x D)30 mm × 110 mm × 32 mm
Number of rows1
Number of slots1
Materialzinc die-cast
Coolingconvection
Operating/storage temperature0…+50 °C/-25…+85 °C
Protect. rating/installation pos.IP65/67/variable

Loading content ...

© Beckhoff Automation 2024 - Terms of Use