Product information
Technical data | ZS1031-2600 |
---|---|
Shielding | yes |
Installation size | M12 |
Connector type | T splitter |
Contact type | male+female |
Number of positions (face) | 5-pin |
Coding | B‑coded |
Body color | black |
![](https://multimedia.beckhoff.com/media/zs1031-2600__web_dimensions.gif)
Ordering information | |
---|---|
ZS1031-2600 | plug T splitter for PROFIBUS, Modbus, RS485, IP67, M12, straight, male+female, 5-pin, B-coded, shielded |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use