
















The EL2545 output terminal controls the output current via pulse width control of the supply voltage. It is galvanically isolated from the E-bus. The current value (0 to 3.5 A) is specified by the automation device via a 16 bit value. The output stage is protected against overload and short-circuit. The EtherCAT Terminal has two channels that indicate their signal state via light emitting diodes. The LEDs simplify local diagnosis by displaying typical load and wiring faults.
| Technical data | EL2545 | ES2545 |
|---|---|
| Number of outputs | 2 |
| Rated load voltage | 8…50 V DC |
| Load type | inductive, coil, valve |
| Auxiliary voltage | 24 V DC via power contacts |
| Max. output current | 2 x 1 A (short-circuit-proof, thermal overload-proof) for both channels together |
| PWM clock frequency | 25 kHz |
| Duty factor | 0…100 % (current-controlled) |
| Resolution | max. 12 bits |
| Current consumption E-bus | 180 mA (see documentation) |
| Current consumption auxiliary voltage | typ. 10 mA |
| Electrical isolation | 500 Vrms (E-bus/field potential) |
| Bit width in the process image | 48 inputs/outputs: 2 x 16 bit data, 2 x 8 bit control/status |
| Configuration | no address setting, configuration via the controller |
| Weight | approx. 50 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Relative humidity | 95 %, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. | IP 20/variable |
| Pluggable wiring | for all ESxxxx terminals |
Product announcement |
estimated market release 4th quarter 2008 |