


































The EL3044, EL3048 and EL3144 analog input terminals process signals in the range between 0 and 20 mA. The current is digitised to a resolution of 12 bits (EL3044, EL3048) or 16 bits (EL3144) and is transmitted (electrically isolated) to the higher-level automation device. The EL3044/EL3144 EtherCAT Terminals feature 2-wire conductors for the four single-ended inputs with a common internal ground potential. The EL3048 version combines eight channels in one housing. The power contacts are connected through. The 0 V power contact is used as reference ground connection for the inputs. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
| Technical data | EL3044 | ES3044 | EL3048 | ES3048 | EL3144 | ES3144 |
|---|---|---|---|
| Number of inputs | 4 (single-ended) | 8 (single-ended) | 4 (single-ended) |
| Power supply | via the E-bus | ||
| Signal current | 0…20 mA | ||
| Distributed clocks | yes | ||
| Internal resistance | < 85 Ω | ||
| Input filter limit frequency | 1 kHz | 500 Hz | 1 kHz |
| Common-mode voltage UCM | 30 V max. | ||
| Resolution | 12 bits | 12 bits | 16 bit (incl. sign) |
| Conversion time | ~ 500 µs | ~ 1 ms | ~ 40 µs |
| Measuring error | < ±0.3 % (relative to full scale value) | ||
| Surge voltage resistance | 30 V DC | ||
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | ||
| Current consumption E-bus | 180 mA (see documentation) | ||
| Bit width in the process image | 4 x 16 bit input, 4 x 8 bit status | 8 x 16 bit input, 8 x 8 bit status | 4 x 16 bit input, 4 x 8 bit status |
| Weight | approx. 60 g | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||
Product announcement |
estimated market release 1st quarter 2009 |