































The EL4014, EL4018 and EL4114 analog output terminals generate analog output signals in the range between 0 and 20 mA. The power is supplied to the process level with a resolution of 12 bits (EL4014/EL4018) or 16 bits (EL4114) and is electrically isolated. Ground potential for the output channels of an EtherCAT Terminal is common with the 24 V DC supply. The output stages are powered by the 24 V supply. The EL4014 and EL4114 versions have four channels. The EL4018 combines eight channels in one housing. The EtherCAT Terminals indicate their signal state by means of light emitting diodes.
| Technical data | EL4014 | ES4014 | EL4018 | ES4018 | EL4114 | ES4114 |
|---|---|---|---|
| Number of outputs | 4 | 8 | 4 |
| Power supply | 24 V DC via the power contacts | ||
| Signal current | 0…20 mA | ||
| Distributed clocks | yes | ||
| Load | < 350 Ω (short-circuit-proof) | < 150 Ω | < 350 Ω (short-circuit-proof) |
| Measuring error | < 0.1 % (relative to full scale value) | < 0.1 % (relative to full scale value) | ±0.2 % (relative to full scale value) |
| Resolution | 12 bits | 12 bits | 16 bit (incl. sign) |
| Electrical isolation | 500 Vrms (E-bus/signal voltage) | ||
| Conversion time | ~ 250 µs | ~ 400 µs | ~ 80 µs |
| Current consumption E-bus | typ. 190 mA | ||
| Bit width in the process image | 4 x 16 bit AO output | 8 x 16 bit AO output | 4 x 16 bit AO output |
| Weight | approx. 65 g | ||
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | ||
| Relative humidity | 95 %, no condensation | ||
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | ||
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | ||
| Protect. class/installation pos. | IP 20/variable | ||
| Pluggable wiring | for all ESxxxx terminals | ||
Product announcement |
EL4014, ES4014, EL4018, ES4018: available EL4114, ES4114: estimated market release 2nd quarter 2009 |