


The Interbus slave terminal facilitates data exchange between EtherCAT and Interbus. For both bus systems the terminal “mirrors” up to 32 word input and 32 word output to the respective other system. The outputs are written to the inputs of the other bus with minimum delay. The terminal can use the Interbus protocol up to a baud rate of 2 Mbits. Due to the connection via EtherCAT, no PCI slots are required in the PC.
| Technical data | EL6740-0010 |
|---|---|
| Fieldbus | Interbus |
| Number of fieldbus channels | 1 |
| Function | slave |
| Data transfer rates | 500 kbits, 2 Mbits (default) |
| Bus interface | 2 x D-sub plug, 9-pin, plug and socket with screening and vibration lock |
| Max. number of bytes fieldbus | 32 word input and 32 word output |
| Hardware diagnosis | status LEDs |
| Current consumption E-bus | 450 mA (see documentation) |
| Weight | approx. 80 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Relative humidity | 95 %, no condensation |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. | IP 20/variable |