PROFIBUS
LC3100
Address selector
Configuration interface
left: Fieldbus LEDs
right: K-bus LEDs
V-
V+
Bus Coupler
supply, external
Shield
Power contacts
A, B
K-bus
LC3100 | PROFIBUS DP “Low Cost” Bus Coupler
The LC3100 “Low Cost” Bus Coupler is marked by a smaller design and a more economical connection method. Its functions correspond to those of the PROFIBUS DP BK3110 Bus Coupler in relation to operation with Bus Terminals and to the fieldbus properties. Up to 64 digital input/output terminals can be connected. The firmware can be updated via the configuration interface.
The LC3100 Bus Coupler is particularly suitable for use in small, low-price stations. The 24 V DC supply voltage feeds the peripheral devices via the power contacts. It also feeds the Bus Coupler and K-bus electronics. Electrical isolation from the I/O level is omitted from the Bus Coupler, but can if necessary be implemented by means of a power feed terminal.
The LC3100 Bus Coupler can be replaced by a Bus Coupler from the BK3110 series.
| System data |
PROFIBUS | LC3100 |
| Number of I/O stations |
100 with repeater |
| Number of I/O points |
approx. 6,000, depending on the master |
| Data transfer medium |
shielded copper cable, 2 x 0.25 mm² |
| Max. cable length |
| 1,200 m |
1,000 m |
400 m |
200 m |
100 m |
|
| Data transfer rates |
9.6/19.2/ 93.75 kbaud |
187.5 kbaud |
500 kbaud |
1,500 kbaud |
…3, 6, 12 Mbaud |
|
| Data transfer time |
| approx. 3 ms (10 stations for 32 bit input and output each) |
|
|
approx. 0.5 ms |
|
|
| Technical data |
LC3100 |
| Power supply |
24 V DC (-15 %/+20 %) |
| Input current |
70 mA + (total K-bus current)/4, 500 mA max. |
| Supply current K-bus |
500 mA |
| Power contacts |
24 V DC max./10 A max. |
| Electrical isolation |
between power supply/field bus, none between power supply/power contacts |
| Connection method |
directly to spring-loaded terminals |
| Dimensions (W x H x D) |
similar to the Bus Terminal housing, width 21 mm |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |