Accessories
 
EtherCAT Accessories

Accessories - Connectors and cables

Connectors

Lightbus Description
Z1000 standard connector for 1000 µm plastic fibre
Z1010 standard connector for 200 µm PCS fibre
Z1020 coupling for Z1000
PROFIBUS Description
ZB3100 9-pin D-sub connector for PROFIBUS (12 Mbaud) with switchable termination resistor
ZB3101 9-pin D-sub connector for PROFIBUS (12 Mbaud) with programming interface
ZB3102 9-pin D-sub connector for PROFIBUS (12 Mbaud) with programming interface (housing invers)
ZS1031-3000 9-pin D-sub connector for PROFIBUS (12 Mbaud) with integrated termination resistor
ZS1031-3500 fibre optic connector for Bus Coupler BK3500 and BK3520
Interbus Description
Z1003 FSMA plug with knurled nut for 1000 µm plastic fibre
ZB4100 9-pin D-sub socket for incoming remote bus
ZB4101 9-pin D-sub plug for outgoing remote bus
CANopen/DeviceNet Description
ZS1051-3000 9-pin D-sub connector for CANopen with integrated termination resistor
ZS1052-3000 5-pin open style connector for CANopen/DeviceNet with integrated termination resistor
ZS1052-5150 CAN diagnostic Interface
SERCOS interface Description
Z1003 FSMA plug with knurled nut for 1000 µm plastic fibre
Z1100 plastic fibre optic, single core, 1000 µm
Z1101 plastic fibre optic, single core, 1000 µm with protective PU cladding and Kevlar strain relief
Ethernet/EtherCAT Description
ZS1090-0003 RJ 45 connector, 4-pin, IP 20, for field-assembly
ZS1090-0005 RJ 45 plug, IP 20, 8-pin, field assembly

Bus interface connectors for PROFIBUS, CANopen/DeviceNet

The Beckhoff bus interface connector for PROFIBUS and CAN Bus Couplers simplifies bus wiring considerably. There are separate terminals for incoming and outgoing leads. A large area of the screen is connected via the cable grip. The integrated termination resistor can be switched externally. When it is switched on, it makes a break in the outgoing bus lead – this allows rapid fault location and guarantees that no more than two resistors are active in the network.

Technical data ZS1031-3000 ZS1052-3000
Fieldbus PROFIBUS CANopen/DeviceNet
Bus plug D-sub, 9-pin open style connector, 5-pin
Transmission rate up to 12 Mbaud up to 1 Mbaud (CANopen) or 500 kbaud (DeviceNet)
Cable outgoing downwards (where the Bus Terminals are assembled horizontally)
Cable diameter 4.5 ... 8 mm
Wire cross section 0.34 mm wire 0.2 ... 0.5 mm litz wire or wire
Connection screw type terminal
Wire PROFIBUS type A, ZB3200 e.g. CANopen cable ZB5100 or DeviceNet cable ZB5200
Termination resistor network with 2 x 390 Ω,
1 x 220 Ω
120 Ω
Protection class IP 40
Temperature range -20 ... 75 °C
Dimensions approx. (65 x 50 x 16) mm
Packaging folding box with instructions

Cables for K-bus extension

Order information Description
ZK1010-8080-3003 ribbon cable (3 cm) for connecting two KL8001 (included in the scope of supply)
ZK1010-8080-3005 ribbon cable (5 cm) for connecting two KL8001, if a reversing contactor connection is used
ZK1010-8080-3010 ribbon cable (10 cm) for connecting the KL9060 with the KL8001 (included in the scope of supply for KL9060)
ZS1010-1610 end plug for KL8001 (included in the scope of supply for KL9060)
ZK1090-0101-1002 extension cable with two plugs, double screened, red, 20 cm, cable for TeSys module KL8601/KL8610
ZK1090-0101-1005 extension cable with two plugs attached, double screened, red, 20 cm, cabel for TeSys module KL8601/KL8610
ZK1090-0101-1010 extension cable with two plugs attached, double screened, red, 100 cm
ZK1090-0101-1020 extension cable with two plugs attached, double screened, red, 200 cm
ZK1090-0101-1030 extension cable with two plugs attached, double screened, red, 300 cm
ZK1090-0101-1050 extension cable with two plugs attached, double screened, red, 500 cm
ZK1090-0000-1000 cable without plug, reeled
ZS1090-0001-0000 modular RJ45 plug with anti-kink sleeve, red

Cables

Lightbus Description
Z1100 plastic fibre optic, single core, 1000 µm
Z1101 plastic fibre optic, single core, 1000 µm with protective PU cladding and Kevlar strain relief
Z1111 HCS fibre optic, single core, 200 µm with protective PU cladding and Kevlar strain relief
PROFIBUS Description
ZB3200 PROFIBUS cable 12 Mbaud 1 x 2 x 0.64 mm²
Z1100 plastic fibre optic, single core, 1000 µm
Z1101 plastic fibre optic, single core, 1000 µm with protective PU cladding and Kevlar strain relief
Interbus Description
ZB4200 Interbus remote bus cable, certified 3 x 2 x 0.22 mm²
Z1120 Interbus plastic fibre optic, 2-core, 1000 µm
Z1121 Interbus plastic fibre optic, 2-core, 1000 µm with protective PU cladding
CANopen Description
ZB5100 CAN cable, 4-core, fixed laying 2 x 2 x 0.25 mm²
DeviceNet Description
ZB5200 DeviceNet cable, 4-core with screen, fixed laying 2 x 2/22 AWG
Ethernet/EtherCAT Description
ZB9010 industrial Ethernet/EtherCAT cable, fixed installation, CAT5e, 4-wires
ZB9020 industrial Ethernet/EtherCAT cable, drag chain suitable, CAT5e, 4-wires

Connector for KS Bus Terminals, ES EtherCAT Terminals

Ordering information Description
ZS2010 10 connectors for KS and ES series, spare part (KS/ES terminals are supplied with connector)
ZS2010-0010 Coding pins and sockets for KS and ES terminals (The set contains 100 sockets and 100 pins.)

Connectors for KM and EM modules

Ordering information Conncetors KM modules
ZS2001-0001 connector for KM or EM module, 1-pin, without LED; spare part
(KM and EM terminals are supplied with connector)
ZS2001-0002 connector for KM or EM module, 1-pin, with LED; spare part
(KM and EM terminals are supplied with connector)
ZS2001-0004 connector for KM or EM module, 3-pin, with LED; spare part
(KM and EM terminals are supplied with connector)
ZS2001-0005 connector for KM module, 1-pin, without LED, labelling (1…10); spare part (KM and EM terminals are supplied with connector.)

Relay

Ordering information Description
ZB2601 relay, 230 V AC, 16 A, coil 24 V, spare part KM2604

Assembly Aids

Ordering information Description
ZB8700 slot screwdriver
assembly tool for pressing the spring force clamps on the Bus Coupler and the Bus Terminals

Bus system housing

The BG1558 and BG1559 housings are especially suitable for the construction of compact I/O stations with a high protection class (IP 65). The housings are supplied with mounting rails.
Ordering information Description
BG 1558 bus system housing 400 mm x 200 mm x 120 mm
(W x H x D) with mounting rail and holes
BG 1559 bus system housing 600 mm x 200 mm x 120 mm
(W x H x D) with mounting rail and holes

If desired we can supply you with the housings fully fitted with Bus Coupler, Bus Terminals, flanges and PG threaded fittings. Further sizes are available on request.

Contact Label Overview