





















The Bus Terminal Controllers BC3100 and BC3150 are Bus Couplers with integrated PLC functionality and have a fieldbus interface for PROFIBUS DP. They are intelligent slaves and can be used as distributed intelligence in the PROFIBUS system. In the BC3100 Bus Terminal Controller, one unit consists of the controller, between 1 and 64 terminals, and a bus end terminal.
The “Compact” BC3150 Bus Terminal Controller is housed in a cost-optimised and compact housing. Unlike the BC3100, the BC3150 supports up to 255 Bus Terminals via the K-bus extension. Both PROFIBUS controllers offer automatic baud rate detection up to 12 Mbaud and two address selection switches for address assignment.
The Bus Terminal Controller is programmed using the TwinCAT programming system according to IEC 61131-3. The configuration/programming interface of the BC31xx is used to load the PLC program. If the software PLC TwinCAT is in use, the PLC program can also be loaded via the fieldbus. The inputs and outputs of the connected Bus Terminals are assigned in the default setting of the PLC. Each Bus Terminal can be configured in such a way that it exchanges data directly through the fieldbus with the higher-level automation device. Similarly, pre-processed data can be exchanged between the Bus Terminal Controller and the higher-level controller via the fieldbus.
The programming system TwinCAT for the BC3100 and BC3150 operates, independently of the manufacturer, in accordance with IEC 61131-3. The PLC programs can be written in five different programming languages (IL, FBD, LD, SFC, ST). In addition, TwinCAT offers extensive debug functionalities (breakpoint, single step, monitoring, …), which facilitate commissioning. It is also possible to perform adjustment and measurement of the cycle time.
| PLC data | PROFIBUS | BC3100 | BC3150 |
|---|---|---|
| Programming | TwinCAT (via programming interface or fieldbus) | |
| Program memory | 32/96 kbytes | 48 kbytes |
| Data memory | 32/64 kbytes | 32 kbytes |
| Remanent data | 512 bytes | 2 kbytes |
| Run-time system | 1 PLC task | |
| PLC cycle time | approx. 3 ms for 1,000 instructions (without I/O cycle, K-bus) | |
| Programming languages | IEC 61131-3 (IL, LD, FBD, SFC, ST) | |
| Online change | no | yes |
| Technical data | BC3100 | BC3150 |
|---|---|---|
| Number of Bus Terminals | 64 | 64 (255 with K-bus extension) |
| Max. number of bytes fieldbus | 128 byte input und 128 byte output | |
| Max. number of bytes process image | 512 bytes input and 512 bytes output | |
| Digital peripheral signals | 512 inputs/outputs | 2,040 inputs/outputs |
| Analog peripheral signals | 128 inputs/outputs | |
| Configuration possibility | via KS2000 or fieldbus | |
| Data transfer rates | automatic detection up to 12 Mbaud | |
| Bus interface | 1 x D-sub socket, 9-pin | |
| Power supply | 24 V DC (-15 %/+20 %) | |
| Input current | 70 mA + (total K-bus current)/4, 500 mA max. | 320 mA max. |
| Starting current | 2.5 x continous current | |
| Supply current K-bus | 1,750 mA | 1,000 mA |
| Power contacts | 24 V DC max./10 A max. | |
| Electrical isolation | 500 Vrms (power contact/supply voltage) | |
| Weight | typ. 170 g | typ. 100 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| TwinCAT PLC | programming system conforms to IEC 61131-3 |
| Cordsets | cordsets and connectors |
| FC310x | PC Fieldbus Cards with PCI interface |
| Ordering information | Description |
|---|---|
| BC3100 | PROFIBUS DP Bus Terminal Controller for up to 64 Bus Terminals, 12 Mbaud |
| BC3150 | PROFIBUS DP “Compact“ Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BX3100 | PROFIBUS DP Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension), 12 Mbaud |
| BK3xx0, LC3100 | PROFIBUS Bus Coupler |