



















The Bus Terminal Controllers BC90x0 are Bus Couplers with integrated PLC functionality and have a fieldbus interface for Ethernet. They are intelligent slaves that can be used as a non-central intelligence in the Ethernet system. One unit consists of the Bus Terminal Controller, any number of terminals between 1 and 64, and a bus end terminal. The “Compact” BK9050 Bus Terminal Controller is a cost-optimised version with compact housing. With the K-bus extension, up to 255 Bus Terminals can be connected.
The Bus Terminal Controller is programmed using the TwinCAT programming system according to IEC 61131-3. The configuration/programming interface of the BC9000 or BC9050 is used for loading the PLC program. If the software PLC TwinCAT is in use, the PLC program can also be loaded via Ethernet.
In the default setting the inputs and outputs of the connected Bus Terminals are assigned to the controller. Each Bus Terminal can be configured in such a way that it exchanges data directly through the fieldbus with the higher-level automation device.
The BC9000 and BC9050 Bus Terminal Controllers support the operation of all Bus Terminal types. As far as the user is concerned, the inputs and outputs are not handled any differently from the way they are by other coupler series. The information is made available for use as a byte array in the process image of the automation device.
The analog and multi-functional Bus Terminals can be adapted to each specific application using the KS2000 configuration set. Depending on the type, the analog Bus Terminals' registers contain temperature ranges, gain values and linearisation characteristics. With the KS2000, the required parameters can be set on a PC. The Bus Terminals store settings permanently and in a fail-safe manner.
Having the controller (PLC, IPC) carry out the configuration of the Bus Terminals is a further option. The PLC or IPC uses function blocks (FB) to take care of the configuration of all the peripherals during the start-up phase. The controller can, if required, upload the non-centrally generated configuration data in order to manage and store them centrally. This means that it is not necessary to carry out the setting procedure again if a Bus Terminal is exchanged. The controller carries out the desired setting automatically after switching on.
| PLC data | Ethernet TCP/IP | BC9000 | BC9050 |
|---|---|---|
| Programming | via TwinCAT and programming interface or Ethernet | |
| Program memory | 64/96 kbytes | 48 kbytes |
| Data memory | 64/128 kbytes | 32 kbytes |
| Remanent data | 4,080 bytes | 2 kbytes |
| Run-time system | 1 PLC task | |
| PLC cycle time | approx. 1.5 ms for 1,000 instructions (without I/O cycle, K-bus) | |
| Programming languages | IEC 61131-3 (IL, LD, FBD, SFC, ST) | |
| Technical data | BC9000 | BC9050 |
|---|---|---|
| Number of Bus Terminals | 64 | 64 (255 with K-bus extension) |
| Max. number of bytes process image | 512 bytes input and 512 bytes output | 2,048 bytes input and 2,048 bytes output |
| Digital peripheral signals | 512 inputs/outputs | 2,040 inputs/outputs |
| Analog peripheral signals | 128 inputs/outputs | 512 inputs/outputs |
| Protocol | TwinCAT ADS, Modbus TCP | |
| Configuration possibility | via KS2000 or Ethernet | |
| Data transfer rates | 10/100 Mbaud, automatic recognition of the transmission rate | |
| Bus interface | 1 x RJ 45 | |
| Power supply | 24 V DC (-15 %/+20 %) | |
| Input current | 70 mA + (total K-bus current)/4, 500 mA max. | 320 mA max. |
| Starting current | 2.5 x continous current | |
| Recommended fuse | ≤ 10 A | |
| Supply current K-bus | 1,750 mA | 1,000 mA |
| Power contacts | 24 V DC max./10 A max. | |
| Electrical isolation | 500 Vrms (power contact/supply voltage/fieldbus) | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Protect. class/installation pos. | IP 20/variable | |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| TwinCAT PLC | programming system conforms to IEC 61131-3 |
| Cordsets | cordsets and connectors |
| FC90xx-0000 | PC Fieldbus Cards with PCI interface |
| Ordering information | Description |
|---|---|
| BC9000 | Ethernet Bus Terminal Controller for up to 64 Bus Terminals |
| BC9050 | Ethernet “Compact“ Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
| BC9100 | Ethernet Bus Terminal Controller for up to 64 Bus Terminals (with integrated 2-channel switch) |
| BX9000 | Ethernet Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
| BK9xx0 | Ethernet Bus Coupler |