




















The Bus Terminal Controllers BC9x20 are Bus Couplers with integrated PLC functionality and have a bus interface for Ethernet. They are intelligent slaves and can be used as decentralised intelligence in the Ethernet system. In conjunction with the K-bus extension, the “Economy plus” controllers enable connection of up to 255 Bus Terminals to a controller.
In terms of performance, the BC9020 and BC9120 Bus Terminal Controllers lie between the BC9050 and the BX9000. The BX series Bus Terminal Controllers have a larger memory and additional interfaces for the integration of further peripheral devices.
In contrast to the BC9020, the BC9120 has an additional RJ 45 port. Both Ethernet ports operate as 2-channel switches. The I/O stations can thus be configured with a line topology, instead of the classic star topology. In many applications, this significantly reduces the wiring effort and the cabling costs. The maximum distance between two couplers/controllers is 100 m. Up to 20 BC9120 Bus Controllers are cascadable, resulting in a maximum line length of 2 km.
The Bus Terminal Controller is programmed using the TwinCAT programming system according to IEC 61131-3. The configuration/programming interface on the BC9x20 is used to load the PLC program. If the software PLC TwinCAT is in use, the PLC program can also be loaded via Ethernet.
The inputs and outputs of the connected Bus Terminals are allocated to the mini PLC in the default settings. Each Bus Terminal can be configured in such a way that it exchanges data directly through the fieldbus with the higher-level automation device.
The BC9020 and BC9120 Bus Terminal Controllers support the operation of all Bus Terminal types. As far as the user is concerned, the inputs and outputs are not handled any differently from the way they are by other coupler series. The information is made available for use as a byte array in the process image of the automation device.
The analog and multi-functional Bus Terminals can be adapted to each specific application using the KS2000 configuration set. Depending on the type, the analog Bus Terminals' registers contain temperature ranges, gain values and linearisation characteristics. With the KS2000, the required parameters can be set on a PC. The Bus Terminals store settings permanently and in a fail-safe manner.
Having the controller (PLC, IPC) carry out the configuration of the Bus Terminals is a further option. The PLC or IPC uses function blocks (FB) to take care of the configuration of all the peripherals during the start-up phase. The controller can, if required, upload the non-centrally generated configuration data in order to manage and store them centrally. This means that it is not necessary to carry out the setting procedure again if a Bus Terminal is exchanged. The controller carries out the desired setting automatically after switching on.
| PLC data | Ethernet TCP/IP | BC9020, BC9120 | |
|---|---|---|
| Programming | via TwinCAT and programming interface or Ethernet | |
| Program memory | 128 kbytes | |
| Data memory | 128 kbytes | |
| Remanent data | 2 kbytes | |
| Persistent data | 1 kbyte | |
| Run-time system | 1 PLC task | |
| PLC cycle time | approx. 1 ms for 1,000 instructions (without I/O cycle, K-bus) | |
| Programming languages | IEC 61131-3 (IL, LD, FBD, SFC, ST) | |
| Online change | yes | |
| Up/down load code | yes/yes | |
| Technical data | BC9020 | BC9120 |
|---|---|---|
| Number of Bus Terminals | 64 (255 with K-bus extension) | |
| Max. number of bytes fieldbus | 2,048 byte input and 2,048 byte output | |
| Digital peripheral signals | 2,040 inputs/outputs | |
| Analog peripheral signals | 512 inputs/outputs | |
| Protocol | TwinCAT ADS, Modbus TCP | |
| Configuration possibility | via KS2000 or Ethernet | |
| Data transfer rates | 10/100 Mbaud, automatic recognition of the transmission rate | |
| Bus interface | 1 x RJ 45 | 2 x RJ 45 (2-channel switch) |
| Power supply | 24 V DC (-15 %/+20 %) | |
| Input current | 70 mA + (total K-bus current)/4, 500 mA max. | |
| Starting current | 2.5 x continous current | |
| Recommended fuse | ≤ 10 A | |
| Supply current K-bus | 1,750 mA | |
| Power contacts | 24 V DC max./10 A max. | |
| Electrical isolation | 500 Vrms (power contact/supply voltage/fieldbus) | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Protect. class/installation pos. | IP 20/variable | |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| TwinCAT PLC | programming system conforms to IEC 61131-3 |
| Cordsets | cordsets and connectors |
| FC90xx-0000 | PC Fieldbus Cards with PCI interface |
| Ordering information | Description |
|---|---|
| BC9020 | Ethernet TCP/IP “Economy plus” Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension) |
| BC9120 | Ethernet TCP/IP “Economy plus” Bus Terminal Controller for up to 64 Bus Terminals (255 with K-bus extension, with integrated 2-channel switch) |