





















The BK73x0 Bus Couplers connect the Modbus bus system to the modular, extendable electronic terminal blocks. One unit consists of one Bus Coupler, any number from 1 to 64 terminals and one end terminal. The “Compact” BK7350 Bus Coupler is a cost-optimised version with compact housing. With the K-bus extension, up to 255 Bus Terminals can be connected.
The Bus Couplers recognise the terminals to which they are connected, and perform the assignment of the inputs and outputs to the words of the process image automatically. The first input/output signal will be added to the first bit of a word (LSB), beginning from the left. The Bus Coupler adds further signals to the word. A clear separation is maintained between inputs and outputs. If the number of inputs or outputs is greater than 16 bits, the Bus Coupler automatically begins a new word.
Modbus has a line topology based on the RS485 interface. The Modbus protocol is published. The BK73x0 support the RTU and ASCII protocols. The baud rate is variable and can be set directly via the rotary selection switch on Bus Coupler, i.e. without configuration software.
The Modbus Bus Couplers support various Modbus functions that enable direct access to digital and analog signals. The BK7300 and BK7350 also support the diagnostic Modbus function that enables faults to be detected and counted. In addition, the Bus Couplers diagnose faulty or erroneous telegrams and respond to the controller with an error. BK7300 and BK7350 enable broadcast access, which means that several Bus Couplers can be addressed simultaneously with a single telegram.
The BK7300 and BK7350 Bus Couplers support the operation of all Bus Terminals. As far as the user is concerned, handling of the analog inputs/outputs is not different to other series. The information is available in the process image of the controller for processing in the form of a byte array.
The analog and multi-functional Bus Terminals can be adapted to each specific application using the KS2000 configuration set. Depending on the type, the analog Bus Terminals' registers contain temperature ranges, gain values and linearisation characteristics. With the KS2000, the required parameters can be set on a PC. The Bus Terminals store settings permanently and in a fail-safe manner.
Optionally, the Bus Terminals can also be controlled by the control system. Via function blocks (FBs), the programmable logic controller (PLC) or the Industrial PC (IPC) handles configuration of the complete periphery during the start-up phase. If required, the controller can upload the decentrally created configuration data in order to centrally manage and store this data. Therefore, new adjustments are not necessary in the event of replacement of a Bus Terminal. The controller carries out the desired setting automatically after switching on.
| System data | Modbus | BK7300, BK7350 | |
|---|---|---|
| Number of I/O stations | 99 | |
| Number of I/O points | depending on controller | |
| Data transfer medium | screened, twisted copper cable 2 x 0.25 mm² (RS485) | |
| Max. cable length | 1,200 m | |
| Data transfer rates | 150 baud…38,400 baud | |
| I/O communication types | read/write access, optionally bit oriented or word oriented | |
| Technical data | BK7300 | BK7350 |
|---|---|---|
| Number of Bus Terminals | 64 | 64 (255 with K-bus extension) |
| Max. number of bytes fieldbus | 512 byte input and 512 byte output | |
| Digital peripheral signals | 512 inputs/outputs | 1,020 inputs/outputs |
| Analog peripheral signals | 256 inputs/outputs | |
| Protocol | RTU/ASCII (default: RTU) | |
| Configuration possibility | by rotary switch or KS2000 | |
| Data transfer rates | 150, 300, 600, 1,200, 2,400, 4,800, 9,600, 19,200, 38,400 baud (default: 9,600 baud) | |
| Bus interface | D-sub 9-pin, RS485 | |
| Power supply | 24 V DC (-15 %/+20 %) | |
| Input current | 70 mA + (total K-bus current)/4, 500 mA max. | 320 mA max. |
| Starting current | 2.5 x continous current | |
| Recommended fuse | ≤ 10 A | |
| Supply current K-bus | 1,750 mA | 1,000 mA |
| Power contacts | 24 V DC max./10 A max. | |
| Electrical isolation | 500 Vrms (power contact/supply voltage/fieldbus) | |
| Weight | approx. 170 g | approx. 100 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Accessories | |
|---|---|
| KS2000 | configuration software for extended parameterisation |
| Cordsets | cordsets and connectors |
| Ordering information | Description |
|---|---|
| BK7300 | Modbus Bus Coupler for up to 64 Bus Terminals |
| BK7350 | Modbus “Compact” Bus Coupler for up to 64 Bus Terminals (255 with K-bus extension) |
| BC7300 | Modbus Bus Terminal Controller |