











The KL1304 and KL1314 digital input terminals acquire the binary control signals from the process level and transmit them, in an electrically isolated form, to the higher-level automation unit. The KL1304 and KL1314 versions have input filters of different speeds. The Bus Terminals contain four channels that indicate their signal state by means of light emitting diodes. The KL1304 and KL1314 are particularly useful for space-saving use in control cabinets. The input signal corresponds to the standard IEC 61131-2, type 2. So it is possible to connect 2-wire sensors.
| Technical data | KL1304 | KS1304 | KL1314 | KS1314 |
|---|---|---|
| Number of inputs | 4 | |
| Nominal voltage | 24 V DC (-15 %/+20 %) | |
| “0“ signal voltage | -3…+5 V (IEC 61131-2, type 2) | |
| “1“ signal voltage | 11…30 V (IEC 61131-2, type 2) | |
| Input filter | 3.0 ms | 0.2 ms |
| Input current | typ. 6 mA (IEC 61131-2, type 2) | |
| Current consumption K-bus | typ. 3 mA | |
| Electrical isolation | 500 Vrms (K-bus/field potential) | |
| Bit width in the process image | 4 inputs | |
| Configuration | no address or configuration setting | |
| Weight | approx. 50 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |
Product announcement |
KL1304, KS1304, KL1314: available KS1314: estimated market release 3rd quarter 2009 |