Analog Input
KL3112, KL3122
+ Input 1
- Input 1
Ground
Shield
+ Input 2
- Input 2
Ground
Shield
Run LED1
Run LED2
Error LED1
Error LED2
Top view
Contact assembly
Connection
KL3112, KL3122 | 2-channel analog input terminals 0/4…20 mA
The KL3112 and KL3122 analog input terminals handle signals in the range from 0 to 20 mA and 4 to 20 mA. The current is digitised to a resolution of 16 bits (the default is 15 bits), and is transmitted, in an electrically isolated form, to the higher-level automation device. The input channels of the Bus Terminal have differential inputs and possess a common, internal ground potential. The KL3112/KL3122 version combines two channels in a housing. An open lead or overload condition are detected, and the terminal status is relayed to the controller via the K-bus. The run LEDs give an indication of the data exchange with the Bus Coupler. The error LEDs indicate an overload condition.
| Technical data |
KL3112 | KS3112 |
KL3122 | KS3122 |
| Number of inputs |
2 |
| Power supply |
via the K-bus |
| Signal current |
0…20 mA |
4…20 mA |
| Internal resistance |
50 Ω typ. shunt, load: 60 Ω + diode voltage |
| Common-mode voltage UCM |
35 V max. |
| Resolution |
15 bit, configurable to 16 bit |
| Conversion time |
~ 140 ms, configurable to 2 ms |
| Filter |
50 Hz, configurable |
| Measuring error |
< ±0.3 % (relative to full scale value) |
| Surge voltage resistance |
35 V DC |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
typ. 60 mA |
| Bit width in the process image |
input: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address or configuration setting |
| Weight |
70 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
KL3112-0050
|
Siemens S7 format |
KL3122-0050
|
Siemens S7 format |