



































The KL3454 and KL3458 analog input terminals process signals in the range between 4 and 20 mA. The current is digitised to a resolution of 12 bits and is transmitted, in an electrically isolated form, to the higher-level automation device. In the KL3454 Bus Terminal, the four inputs are 2-wire versions and have a common ground potential. The 24 V power contact is connected to the terminal, in order to enable the connection of 2-wire sensors without external supply. The KL3458 variant combines eight channels in one housing and is particularly suitable for space-saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel sensor technology with minimum space requirements. In the KL3454 and KL3458, the power contacts are connected through. The reference ground for all inputs is the 0 V power contact. Overload is detected in both variants. The terminal status is relayed to the controller via the K-bus. The run LEDs indicate the data exchange with the Bus Coupler, the error LEDs overload or wire breakage.
| Technical data | KL3454 | KS3454 | KL3458 | KS3458 |
|---|---|---|
| Number of inputs | 4 | 8 |
| Power supply | via the K-bus | |
| Signal current | 4…20 mA | |
| Internal resistance | < 85 Ω | |
| Resolution | 12 bits | |
| Conversion time | ~ 2 ms | ~ 4 ms |
| Measuring error | < ±0.3 % (relative to full scale value) | |
| Surge voltage resistance | 30 V DC | |
| Electrical isolation | 500 Vrms (K-bus/signal voltage) | |
| Current consumption K-bus | typ. 85 mA | typ. 105 mA |
| Bit width in the process image | input: 4 x 16 bit data (4 x 8 bit control/status optional) | input: 8 x 16 bit data (8 x 8 bit control/status optional) |
| Configuration | no address or configuration setting | |
| Weight | 75 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |
Product announcement |
KL3454, KS3454, KL3458: available KS3458: estimated market release 3rd quarter 2009 |