Analog Output
KL4031, KL4032
+ Output 1
Ground
Shield
Ground
Shield
Run LED1
Top view
Contact assembly
Connection
+ Output 1
Ground
Shield
+ Output 2
Ground
Shield
Run LED1
Run LED2
Top view
Contact assembly
Connection
KL4031, KL4032 | 1-, 2-channel analog output terminals -10…+10 V
The KL4031 and KL4032 analog output terminals generate signals in the range from -10 to 10 V. The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The output channels of a Bus Terminal have a common ground potential. The KL4031 is the single-channel variant and is particularly suitable for signals with electrically isolated ground potentials. The KL4032 version combines two channels in one housing. The run LEDs give an indication of the data exchange with the Bus Coupler.
| Technical data |
KL4031 | KS4031 |
KL4032 | KS4032 |
| Number of outputs |
1 |
2 |
| Power supply |
via the K-bus |
| Signal voltage |
-10…+10 V |
| Load |
> 5 kΩ (short-circuit-proof) |
> 5 kΩ |
| Measuring error |
±0.5 LSB linearity error, ±0.5 LSB offset error, ±0.1 % (relative to full scale value) |
< ±0.1 % (relative to full scale value) |
| Resolution |
12 bits |
| Conversion time |
~ 1.5 ms |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Current consumption K-bus |
75 mA |
| Bit width in the process image |
output: 1 x 16 bit data (1 x 8 bit control/status optional) |
output: 2 x 16 bit data (2 x 8 bit control/status optional) |
| Configuration |
no address or configuration setting |
| Weight |
approx. 85 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL4032-0010 |
Siemens S5 format |
| KL4032-0011 |
fast µP, scan time approx. 0.15 ms |
| KL4032-0050 |
Siemens S7 format |