Special Function
KL6021, KL6041
TxD+
RxD+
Ground
Shield
TxD-
RxD-
Ground
Shield
Run LED
TxD LED
RxD LED
Top view
Contact assembly
KL6021, KL6041 | Serial interface RS422/RS485
The KL6021 and KL6041 serial interfaces allow devices with an RS422 or RS485 interface to be connected. The device connected to the terminal communicates with the automation device via the Bus Coupler. The active communication channel operates independently of the higher-level bus system in full or half duplex mode at up to 19,200 baud or 115.2 kbaud (KL6041). The transmission of differential signals conforms to RS422 and guarantees high immunity to interference through electrically isolated signals.
| Technical data |
KL6021 | KS6021 |
KL6041 | KS6041 |
| Data transfer channels |
TxD and RxD, full/half duplex |
| Data transfer rates |
9,600 baud, 8 data bits, no parity and one stop bit are preset (max. 19,200 baud) |
9,600 baud, 8 data bits, no parity and one stop bit are preset (max. 115,200 baud) |
| Bit transfer |
with differential signal |
| Line impedance |
120 Ω |
| Cable length |
approx. 1,000 m twisted pair |
| Power supply |
via the K-bus |
| Current consumption K-bus |
typ. 65 mA |
| Electrical isolation |
500 Vrms (K-bus/signal voltage) |
| Data buffer |
128 bytes receive buffer, 16 bytes transmit buffer |
1024 bytes receive buffer, 128 bytes transmit buffer |
| Bit width in the process image |
input/output: 3 x 8 bit user data, 1 x 8 bit control/status (up to 5 x 8 bit user data are possible) |
input/output: 22 x 8 bit user data, 2 x 8 bit control/status (up to 22 byte user data are possible) |
| Configuration |
no address setting, configuration via Bus Coupler or controller |
| Weight |
approx. 60 g |
| Operating/storage temperature |
0…+55 °C/-25…+85 °C |
| Relative humidity |
95 %, no condensation |
| Vibration/shock resistance |
conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission |
conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. |
IP 20/variable |
| Pluggable wiring |
for all KSxxxx Bus Terminals |
| Special terminals |
|
| KL6021-0020 |
standard format 5 bytes of user data (rest default) |
| KL6021-0021 |
standard format 5 bytes of user data (7 bits, even, 1 stop bit, 9,600 baud) |