





























The AS-Interface master terminal is an extended master according to profile M3 and enables the direct connection of AS-Interface slaves. The AS-Interface-compliant interface supports digital and analog slaves, versions 2.0 and 2.1, safety slaves and slaves with Combined Transaction Type 1 (profile S-7.3 and 7.4). Process data exchange, parameterisation and the diagnosis are fieldbus-independent. Together with the different Bus Couplers, the KL6201 or the KL6211 represent an universal AS-Interface/fieldbus gateway. Together with the BK3120, the PROFIBUS DP V1 services can be used for communication with the KL6201 or KL6211. Unlike the KL6201 AS-Interface master terminal, the KL6211 features power contacts. This enables direct connection to the AS-Interface supply via the KL9520 AS-Interface potential feed terminal or the KL9528 power supply terminal.
| Technical data | KL6201 | KS6201 | KL6211 | KS6211 |
|---|---|---|
| AS-Interface channels | 1 | |
| Number of slaves | 31 for V 2.0, 62 for V 2.1 | |
| AS-Interface versions | V 2.0 and V 2.1, automatic support | |
| Slave types | digital and analog | |
| Diagnostics | power failure, slave failure, parameterisation fault | |
| AS-Interface address assignment | via configuration or automatic | |
| Cycle time | max. 5 ms (31 devices) | |
| Connection | 2 lines via spring force technology | |
| Current consumption K-bus | 55 mA (K-bus), approx. 60 mA (AS-Interface) | |
| Electrical isolation | 500 V (AS-Interface/K-bus) | |
| Power contacts | no | yes |
| Bit width in the process image | selectable: 12 bytes, 22 bytes or 38 bytes, of which 6 bytes parameter interface | |
| Configuration | via fieldbus parameter interface, DP-V1 or Bus Coupler through KS2000 | |
| Weight | approx. 55 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all KSxxxx Bus Terminals | |
| Special terminals | |
|---|---|
| KL6201-0010 | preset to 22 bytes K-bus interface (2 K-bus cycles 31 AS-Interface slaves) |
| KL6201-0011 | preset to 38 bytes K-bus interface (4 K-bus cycles 62 AS-Interface slaves) |
Product announcement |
KL6201, KL6211: available KS6201, KS6211: estimated market release 1st quarter 2009 |