






The LC5200 “Low Cost” Bus Coupler is marked by a smaller design and a more economical connection method. Its functions correspond to those of the BK5210 DeviceNet Bus Coupler in relation to operation with Bus Terminals and to the fieldbus properties. Up to 64 digital input/output terminals can be connected. The firmware can be updated via the configuration interface.
The LC5200 Bus Coupler is particularly suitable for use in small, low-price stations. The 24 V DC supply voltage feeds the peripheral devices via the power contacts, as well as the Bus Coupler electronics and the K-bus electronics. Electrical isolation from the I/O level is omitted from the Bus Coupler, but can if necessary be implemented by means of a power feed terminal.
The LC5200 Bus Coupler can be replaced by a Bus Coupler from the BK5210 series.
“Low Cost” Bus Coupler for digital signals
All the bit-oriented terminals can be connected to the “Low Cost” Bus Coupler. All the digital input and output terminals are supported with the exception of the KL15xx, KL25x2, KL2692 and KL27x1 terminals. All the system terminals, with and without diagnostics, can also be connected.
| System data | DeviceNet | LC5200 | |||
|---|---|---|---|---|
| Number of I/O stations | 64 | |||
| Data transfer medium | screened, twisted copper wire with power supply, 5-pin | |||
| Max. cable length |
|
|||
| Data transfer rates |
|
|||
| Operating modes | bit strobe, polling, cyclic, change of state (COS) | |||
| DeviceNet type | communications adapter |
| Technical data | LC5200 |
|---|---|
| Power supply | 24 V DC (-15 %/+20 %), through bus cable 11…25 V (conforms to DeviceNet specification) |
| Supply current K-bus | 500 mA |
| Power contacts | 24 V DC max./10 A max. |
| Electrical isolation | none between power supply/fieldbus/power contaccts |
| Connection method | directly to spring-loaded terminals |
| Dimensions (W x H x D) | similar to the Bus Terminal housing, width 21 mm |
| Weight | approx. 100 g |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. class/installation pos. | IP 20/variable |