Beckhoff Industrie PC

Standards and CE marks

Beckhoff Embedded PCs and the Embedded PC modules meet the requirements of the EMC and low-voltage directives and carry the CE mark. The Embedded PCs, the system interface modules and other Embedded PC modules are tested by Beckhoff for electromagnetic compatibility (EMC) and satisfy the necessary standards.

Following EMC-compliant construction, new Embedded PC products are tested in our own laboratory. The final tests take place in an accredited laboratory specialising on tests for electromagnetic compatibility.

UL Listing Mark for Canada and the United StatesBeckhoff Embedded PCs and the Embedded PC modules meet the requirements for product safety according to US and Canadian regulations. They are tested and certified by Underwriters Laboratories (UL) and the Canadian Standards Association (CSA).
file Nr. E172151

GOST RAll Beckhoff Embedded PCs and the Embedded PC modules meet the requirements for GOST-R. Only the UPS modules are not certified yet. GOST-R – certification of products for export to the Russian Federation concerning the conformity with Russian regulations that guarantee the safety of life, health and property of the consumer as well as environmental protection.
Gost R Beckhoff.pdf

GOST RGOST-R – certification of products for export to the Russian Federation concerning the conformity with Russian regulations that guarantee the safety of life, health and property of the consumer as well as environmental protection.
Gost R Beckhoff.pdf

Metrologisches Zertifikat - Pattern Approval Certificate of Measuring Instruments, issued by the Federal Technical Control and Metrology Agency. Measurement assurance of equipment for non-destructive testing complies with the requirements of the RF Law "Measurements uniformity assurance", instructions and recommendations on metrology.
Metrology_Certificate_Beckhoff.pdf
Manual_Metrology_Certificate.pdf
Poverka_Metrology_Certificate.pdf

GOST RPermit of Rostechnadsor, issued by the Federal Service for Supervision of Enviroment, Technology and Nuclear Management. An approval of operation is needed when using equipment within Russian facilities under public observation. Therewith they require a compulsory approval from the public surveillance authority of ROSTECHNADSOR, before GOSGORTECHNADSOR
Rostechnadsor_Beckhoff.pdf

GOST RDerzhspozhivstandard of Ukraine - The UkrSEPRO-certificate is the quality certificate of the Ukraine. For companies delivering goods with binding certification it is compulsory to hold this certificate. For all other goods an exclusion statement is applied.
UkrSepro_Sockets.pdf
UkrSepro_Power_Supplys.pdf
UkrSepro_resignation.pdf



Approvals
Embedded PC

file Nr. E172151
CE GOST R GOST R
CX1000
CX1000-xxxx
CX1000-N001
CX1000-N002
CX1000-N003
CX1000-N005
CX1010
CX1010-xxxx
CX1010-N0xx
CX50x0
CX5010-xxxx      
CX5020-xxxx      
CX1020
CX1020-xxxx
CX1020-N010
CX1020-N020
CX1020-N030
CX1020-N031
CX1020-N040
CX1020-N041
CX1020-N060
CX1020-A001
CX1100-00xx | Power supplies and I/O interface
CX1100-000x
CX1100-0012
CX1100-0013
CX1100-0014
CX1100-09x0 | UPS modules
CX1100-0900
CX1100-0910
CX1100-0920
CX1500-Mxx0 | Master fieldbus connections
CX1500-M200
CX1500-M310
CX1500-M510
CX1500-M520
CX1500-M750
CX1500-Bxx0 | Slave fieldbus connections
CX1500-B200
CX1500-B310
CX1500-B510
CX1500-B520
CX90xx
CX900x-xxxx
CX900x-N001
CX900x-N002
CX900x-N003
CX900x-N004
CX9010-xxxx
CX9010-N001
CX9010-N002
CX9010-N003
CX9010-N004


Back Top Beckhoff, Email: info@beckhoff.com, 26.04.2011