Beckhoff
IPC
I/O
Motion
Automation
TwinCAT 3
TwinCAT 2
TwinSAFE
Controller/Logic
EtherCAT Coupler
Digital input
Digital output
Digital combi
Drive technology
product overview STO/SS1
product overview Safe Motion
AX5801 | TwinSAFE drive option card, STO/SS1 up to 40 A
AX5805 | TwinSAFE drive option card, Safe Motion up to 40 A
AX5806 | TwinSAFE drive option card, Safe Motion from 60 A
AX8108 | Single-axis module 8 A
AX8118 | Single-axis module 18 A
AX8206 | Double-axis module 2 x 6 A
TwinSAFE and TwinCAT 3
TwinSAFE and TwinCAT 2
Software Download
Documentation
Certifications
Publications
Multimedia
XFC
Scientific Automation
Publications
Multimedia
Highlights
Industrie 4.0
Applications & Solutions
Support
Training
Download
Data Privacy Policy
Search
Home