TwinCAT Supplement

TwinCAT Supplement - Communication

Product Version Function
2.8.0.6 TwinCAT Communication library for Windows 2000/NT/XP/CE. Documentation
1.0.0.10 Control Panel OPC-Server
(Data Access 1.0a & 2.0)
Standard interface for the communi-cation in the Automation technology (Win9x/Win2000/WinXP)
1.2.0.2 The activeX component can control the functions of the Beckhoff Control Panel under Windows 9x / NTx.
Documentation
4.0.0.62 Standard interface to configure Siemens 611U and Siemens Posmo drives.
Documentation
1.0.0.83 The server enables easy communication to DriveTop compatible drives.
Documentation
1.0.0.25 Software package for communication with Modbus Client resp. Modbus Server via Modbus TCP.
Documentation
1.0.0.25 Software package for communication with Modbus Client resp. Modbus Server via Modbus TCP for CE platform.
Documentation
4.1.0.85 TwinCAT OPC Server
(DataAccess 1.0a & 2.0/ Alarm&Event 1.0)
Standard interface for the communi-cation in the Automation technology
Documentation
4.1.0.41 TwinCAT OPC Server
(DataAccess 2.x)
Standard interface for the communication in the Automation technology for CE platform.
Documentation
1.223.9.25 TwinCAT OPC-UA Server
Standard interface for the communication in the Automation technology.
Documentation
1.218.9.22 TwinCAT OPC-UA Server CE
Standard interface for the communication in the Automation technology for CE platform.
Documentation
1.0.1 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-101.
Documentation
3.0.8 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-101.
Documentation
1.0.3 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-102.
1.0.10 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-103.
Documentation
1.0.5 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-104.
Documentation
1.0.5 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-104 for CE platform.
Documentation
3.0.6 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-104.
Documentation
3.0.6 Library with function blocks for communication via the telecontrol protocol according to IEC60870-5-104 for CE platform.
Documentation
1.0.0 Library with function blocks for reading M-Bus devices.
Documentation
2.3.0 Library with function blocks for serial communication with Modbus end devices.
Documentation
2.0.4 Library with function blocks for serial communication via bus terminals or PC serial port.
Documentation
1.1.1 Library with function blocks for communication with EnOcean radio technology.
Documentation
2.3.0 Library with function blocks for serial communication with 3964R and RK512 protocol via bus terminals or PC serial port.
Documentation
1.0.0.7 Software package and library with function blocks for sending SMS messages via bus terminals or PC serial port.
Documentation
1.0.0.7 Software package and library with function blocks for sending SMS messages via bus terminals or PC serial port.
Documentation
1.0.0.47 Software package for implementation one or several TCP/IP-Server/-Clients.
Documentation
1.0.0.47 Software package for implementation one or several TCP/IP-Server/-Clients for CE platform.
Documentation
1.0.0.10 Driver for the insertion of one or more EL60xx EtherCAT Terminals as normal serial interfaces (‘COMx’) in Windows CE or XP
Documentation