In combination with the Motion Control solutions offered by the TwinCAT automation software, Beckhoff Drive Technology represents an advanced and complete drive system. PC-based control technology from Beckhoff is ideally suited for single and multiple axis positioning tasks with highly dynamic requirements. The AX5000 and AX8000 Servo Drive series with high-performance EtherCAT system communication offer maximum performance and dynamics.
TwinCAT offers extensive NC and CNC functionalities. Corresponding PLC libraries and engineering tools complete the software solution. more
Digital Compact Servo Drives: The Digital Servo Drives combine the most modern power electronics with a compact practical size.

AMP80xx: The distributed Servo Drive can be installed in place of a standard AM8000 or AM8500 series servomotor without having to modify the machine design.

Synchronous Servomotors: The Synchronous Servomotors are brushless three-phase motors with permanent magnets in the rotor. They are ideal for positioning tasks with high demands on dynamics and performance.

Linear Servomotors: The Linear Servomotors are used for characteristic drive curves with regard to dynamics, synchronisation or acceleration. They offer simple installation and are not subject to mechanical wear.

Stepper Motors: Stepper Motors are used for small to medium loads – as actuators or auxiliary axes for machine construction and automation applications.

XTS | eXtended Transport System: The linear XTS replaces classic mechanical systems by innovative mechatronics. It enables individual product transport applications with a continuous flow of material.

XPlanar – Flying Motion: As an automation and motion specialist, Beckhoff is setting new benchmarks in drive technology with the eXtended planar motor system.

Compact Drive Technology: Modularity and scalable power with solutions up to 8 A in the I/O system in IP 20 and IP 67