| Ordering information | Description |
|---|---|
| ZS1090-0003 | RJ 45 connector, 4-pin, IP 20, for field-assembly |
| ZS1090-0005 | RJ 45 plug, IP 20, 8-pin, field assembly |
| Ordering information | Description |
|---|---|
| ZB9010 | Industrial Ethernet/EtherCAT cable, fixed installation, CAT 5e, 4 wires |
| ZB9020 | Industrial Ethernet/EtherCAT cable, drag chain suitable, CAT 5e, 4 wires |
| Ordering information | Cable |
|---|---|
| ZK1090-9191-0001 | Industrial Ethernet/EtherCAT patch cable, 0.17 m |
| ZK1090-9191-0005 | Industrial Ethernet/EtherCAT patch cable, 0.5 m |
| ZK1090-9191-0010 | Industrial Ethernet/EtherCAT patch cable, 1.0 m |
| ZK1090-9191-0020 | Industrial Ethernet/EtherCAT patch cable, 2.0 m |
| ZK1090-9191-0030 | Industrial Ethernet/EtherCAT patch cable, 3.0 m |
| ZK1090-9191-0050 | Industrial Ethernet/EtherCAT patch cable, 5.0 m |
| Ordering information | Description |
|---|---|
| ZS2010 | 10 connectors for KS and ES series, spare part (KS/ES terminals are supplied with connector.) |
| ZS2010-0010 | Coding pins and sockets for KS and ES terminals (The set contains 100 sockets and 100 pins.) |
| Ordering information | Description |
|---|---|
| ZB8700 | slot screwdriver assembly tool for pressing the spring force clamps on the Bus Coupler and the Bus Terminals |
The BG1558 and BG1559 housings are especially suitable for the construction of compact I/O stations with a higher protection class (IP 65). The housings are supplied with mounting rails. If desired, the housings can be supplied fully fitted with EtherCAT Terminals, flanges and PG threaded fittings. Further sizes are available on request.
If desired, the housing can be supplied fully fitted with Bus Coupler, Bus Terminals, flanges and PG threaded fittings. Further sizes are available on request.
| Ordering information | Description |
|---|---|
| BG1558 | bus system housing 400 mm x 200 mm x 120 mm (W x H x D) with mounting rail and holes |
| BG1559 | bus system housing 600 mm x 200 mm x 120 mm (W x H x D) with mounting rail and holes |
The EtherCAT Terminals can be individually labelled with standard contact signs. The marking material is not included in the EtherCAT Terminal delivery.
Contact label overview
The coding pins and sockets for ZS2010 and KS/ES terminals with pluggable wiring level enable coding between terminal and plug in order to prevent incorrect plug insertion.
| Ordering information | Description |
|---|---|
| ZS2010-0010 | The set contains 100 sockets and 100 pins. |
The EtherCAT Demokits are intended for newcomers to EtherCAT. They comprise an EK1100 EtherCAT Coupler, two EL1014 input terminals, two EL2004 output terminals, assembly material, cables and a written introduction. A TwinCAT PLC licence is available if desired.
| Ordering information | Description |
|---|---|
| TC9910-B110 | EtherCAT demokit, with TwinCAT PLC license |
| TC9910-B111 | EtherCAT demokit, without TwinCAT PLC license |
| Ordering information | Description |
|---|---|
| ZS2001-0001 | connector for KM or EM module, 1-pin, without LED; spare part (KM and EM terminals are supplied with connector.) |
| ZS2001-0002 | connector for KM or EM module, 1-pin, with LED; spare part (KM and EM terminals are supplied with connector.) |
| ZS2001-0004 | connector for KM or EM module, 3-pin, with LED; spare part (KM and EM terminals are supplied with connector.) |
| ZS2001-0005 | connector for KM module, 1-pin, without LED, labelling (1…10); spare part (KM and EM terminals are supplied with connector.) |