





















The EL9400 and EL9410 power supply terminals are used to refresh the E-bus. Data is exchanged between the coupler and the EtherCAT Terminal over the E-bus. Each terminal draws a certain amount of current from the E-bus (see “current consumption E-bus” in the technical data). This current is fed into the E-bus by the relevant coupler’s power supply unit. In configurations with a large number of terminals it is possible to use the EL9400/EL9410 in order to supply an extra 2 A to the E-bus. As opposed to the EL9400, the EL9410 has a diagnostic function which is displayed by LED and on the process image.
| Technical data | EL9400 | ES9400 | EL9410 | ES9410 |
|---|---|---|
| Input voltage | 24 V DC | |
| Output voltage | 5 V/2 A for E-bus supply | |
| Power contacts | 24 V DC max./10 A max. | |
| Diagnostics | – | via LED and in the process image |
| Weight | approx. 65 g | |
| Operating/storage temperature | 0…+55 °C/-25…+85 °C | |
| Relative humidity | 95 %, no condensation | |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27/29 | |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 | |
| Protect. class/installation pos. | IP 20/variable | |
| Pluggable wiring | for all ESxxxx terminals | |
Product announcement |
EL9400, EL9410: available ES9400, ES9410: estimated market release 1st quarter 2009 |