Overview EtherCAT Terminals Accessories

1
Cables and connectors

ZS1090-0003

EtherCAT/Ethernet RJ 45 connector, IP 20, 4-pin, for field-assembly

1
Kabelsätze und Stecker

ZS1090-0003

EtherCAT/Ethernet RJ 45 connector, IP 20, 4-pin, for field-assembly

2
Cables and connectors

ZB9010

Industrial Ethernet/EtherCAT cable, fixed installation, CAT 5e, 4 wires

2
Cables and connectors

ZB9010

Industrial Ethernet/EtherCAT cable, fixed installation, CAT 5e, 4 wires

3
Cables and connectors

ZK1090-9191-xxxx

Industrial-Ethernet/EtherCAT patch cable

4
Cables and connectors

ZS1052-3000

5-pin open style connector for CANopen/DeviceNet with integrated termination resistor

4
Cables and connectors

ZS1052-3000

5-pin open style connector for CANopen/DeviceNet with integrated termination resistor

5
Cables and connectors

ZS1031-3000

9-pin D-sub connector for PROFIBUS (12 Mbaud) with integrated termination resistor

5
Cables and connectors

ZS1031-3000

9-pin D-sub connector for PROFIBUS (12 Mbaud) with integrated termination resistor

6
Cables and connectors

Z1000

standard connector for 1000 µm plastic fibre

7
Cables and connectors

ZS1090-0008

Connector set for direct connector assembly for POF cables

8
Cables and connectors

ZB5200

DeviceNet cable

9
Cables and connectors

ZB5100

CAN cable

10
Cables and connectors

ZB4200

Interbus remote bus cable

11
Cables and connectors

ZB3200

PROFIBUS cable

12
Cables and connectors

Z1100

plastic fibre optic

13
Cables and connectors

Z1190

fibre-optic duplex cable for direct connector assembly

14
Cables and connectors

ZK1091-1001-xxxx

fibre-optic duplex cable, SC connector

15
Cables and connectors

ZS1090-0005

EtherCAT/Ethernet RJ45 connector, 8-pin, IP20, field assembly

15
Cables and connectors

ZS1090-0005

EtherCAT/Ethernet RJ45 connector, 8-pin, IP20, field assembly

16
Cables and connectors

ZB9020

Industrial-Ethernet/EtherCAT cable, drag chain suitable

17
Cables and connectors

ZK1090-6191-0xxx

EtherCAT cable, M12 plug, straight, d-coded, 4-pin - RJ45 plug, straight

18
Shielding connection system

ZB8520

mounting rail holder for shield busbar

19
Shielding connection system

ZB8510

shield busbar 10 x 3 mm

20
Shielding connection system

ZB8500

clamp strap for shield connection with knurled screw

21
Shielding connection system

ZB8530

U-clamp terminal up to 4 mm² for PE connection to the rail

21
Shielding connection system

ZB8530

U-clamp terminal up to 4 mm² for PE connection to the rail

22
Shielding connection system

ZB8511

shield busbar clamp

23
Motor cables

ZK4000-6700-2xxx

motor cable with shield for stepper motors AS1000

23
Motor cables

ZK4000-6700-2xxx

motor cable, with shield, for stepper motors AS1000

24
Motor cables

ZK4000-5100-2xxx

encoder cable for stepper motors AS1000

25
Motor cables

ZK4724-0410

resolver cable for servo drives AM8100 and AM3100

26
Motor cables

ZK4704-0411

motor cable for servo drives AM8100 and AM3100

27
Motor cables

ZK4704-0421

motor cable for servo drives AM8100 with OCT

28
Accessories

BZ1xxx, BZ200x

marking material

29
Accessories

BZ3200

insertable label cover, transparent, pluggable

30
Accessories

BZ5100

push-in strips for labels

31
Accessories

BG155x

bus system housing with mounting rail and holes