The EL30xx single-ended EtherCAT Terminals are now available ex stock. The inexpensive alternative to the EL31xx series includes the input signals -10 to +10 V, 0 to 10 V, 0 to 20 mA and 4 to 20 mA. As opposed to the EL31xx terminals, distributed clocks are not supported.
A 0 to 30 V version is also available in the EL3062-0030.
Further information:
EL30xx analog input terminals, single-ended
EL3001, EL3002 | 1-, 2-channel terminals -10…+10 V
EL3004, EL3008 | 4-, 8-channel terminals -10…+10 V
EL3041, EL3042 | 1-, 2-channel terminals 0…20 mA
EL3044, EL3048 | 4-, 8-channel terminals 0…20 mA
EL3051, EL3052 | 1-, 2-channel supply terminals 4…20 mA
EL3054, EL3058 | 4-, 8-channel terminals 4…20 mA
EL3061, EL3062 | 1-, 2-channel terminals 0…10 V
EL3064, EL3068 | 4-, 8-channel terminals 0…10 V