Current transformers
 
SCT7225 Busbar split-core CT for primary currents 500/600 A, accuracy class 0.5

SCT7225 | Busbar split-core CT for primary currents 500/600 A, accuracy class 0.5

The SCT7225 busbar split-core CT for existing systems, measures the primary currents 500 and 600 A, for round conductors with am maximum diameter of 50 mm. With its separable measuring system, it enables flexible retrofitting without separating the primary conductors.

Technical data SCT7225
Accuracy class 0.5
Primary current 500/600 A
Secondary current 5 A
Max. diameter round conductor 50 mm
Possible rail dimensions 50 x 80 mm
Size 2
Dimensions (W x H x D) 125 mm x 158 mm x 58 mm
 
Approvals/markings CE
Ordering information
SCT7225-0500 Busbar split-core CT, accuracy class 0.5, current ratio 500/5 A, rated power 2.5 VA
SCT7225-0600 Busbar split-core CT, accuracy class 0.5, current ratio 600/5 A, rated power 2.5 VA